2-phase hybrid stepper motor, 56.4 mm flange, length 78.5 mm, ABR 24 VDC, 6 A parallel, 1.8 Nm holding torque, 1.25 Nm stall torque
2-phase hybrid stepper motor, 87.1 mm flange, length 181.5 mm, ABR 24 VDC, 6 A parallel, 13.6 Nm holding torque, 9.3 Nm stall torque
2-phase hybrid stepper motor, 87.1 mm flange, length 181.5 mm, ABR 24 VDC, 10 A parallel, 13.6 Nm holding torque, 9.3 Nm stall torque
2-phase hybrid stepper motor, 87.1 mm flange, length 181.5 mm, ABR 24 VDC, 3 A series, 13.6 Nm holding torque, 9.3 Nm stall torque
Incremental encoder cable, length 2.9 m, 5x 0.34 mm², 8-pin male Molex connector on the motor side, M12 connector on the drive side, can be used in cable drag chains, UL listed
Incremental encoder cable, length 2.6 m, 5x 0.34 mm², 8-pin male Molex connector on the motor side, M12 connector on the drive side, can be used in cable drag chains, UL listed
module 4 outputs, pulse width modulation Switching frequency 3 kHz, 24 VDC 2 channel operation: 2 A 4 channel operation: 1.5 A 2 digital inputs 24 VDC, 90 µs, sink 4 analog inputs 0 to 10 V, 10 bit 4 analog
ACOPOS P3 EnDat 2.2 cable, length 1.5 m, 1x 4x 0.14 mm² + 4x 0.35 mm², 12-pin female series 615 signal connector, 8-pin Mini I/O male connector, can be used in cable drag chains
Codian D2-800-S026 Delta 2-axis, 5 kg handling capacity, 800 mm reach - Manipulator - Including gear boxes - Protection class: IP54 - Excluding servo motors - Mechanical interface prepared for: - B&R (8LSA44
5D2200.01 revision A0 5D2210.01 revisions H0 - I0 5D2510.10 revision D0 5D5200.01 revisions G0 - L0 5D5210.01 revisions G0 - M0 5D5500.10 revisions F0 - I0 5D5510.10 revisions F0 - J0 5PP120.1043-37 revisions [...] 1043-B5 revisions A0 - K0 4PP280.1043-75 revision A0 4PP280.1043-B5 revision A0 4PP281.1043-75 revisions A0 - D0 4PP281.1043-B5 revision A0 - D0 4PP282.1043-75 revision A0 4PP282.1043-B5 revision A0 5D2200 [...] revisions A0 - E0, H2
Välj land och språk