USB accessories
Number Description 5CAUSB.0018-00 USB 2.0 connection cable - Type A - type B connector - 1.8 m 5CAUSB.0050-00 USB 2.0 connection cable - Type A - type B connector - 5 m 5CAUSB.0075-00 USB 2.0 connection cable [...] - type B connector - 7.5 m 5CAUSB.0100-00 USB 2.0 connection cable - Type A - type B connector - 10 m 5E9000.29 Transponder 125 kHz, read/write unit, installation diameter 22.5 mm, USB attachment cable [...] IP65 protection (front). 5E9030.29 Transponder 13.56 MHz, ISO 15693 and MIFARE Classic, read/write unit, mounting diameter 22.5 mm, USB cable length 1200 mm, IP65 protection. 5E9040.29 MIFARE transponder