ACOPOSremote motor cable, length 10 m, 4x 1.5 mm² + 2x 2x 0.75 mm², 8-pin female speedtec motor connector size 1, 8-pin male speedtec servo connector size 1, can be used in cable drag chains
ACOPOSremote motor cable, length 15 m, 4x 1.5 mm² + 2x 2x 0.75 mm², 8-pin female speedtec motor connector size 1, 8-pin male speedtec servo connector size 1, can be used in cable drag chains
ACOPOSremote motor cable, length 6 m, 4x 1.5 mm² + 2x 2x 0.75 mm², 8-pin female speedtec motor connector size 1, 8-pin male speedtec servo connector size 1, can be used in cable drag chains
ACOPOSremote motor cable, length 8 m, 4x 1.5 mm² + 2x 2x 0.75 mm², 8-pin female speedtec motor connector size 1, 8-pin male speedtec servo connector size 1, can be used in cable drag chains
ACOPOSremote motor cable, length 1 m, 4x 1.5 mm² + 2x 2x 0.75 mm², 8-pin female speedtec motor connector size 1, 8-pin male speedtec servo connector size 1, can be used in cable drag chains
ACOPOS X2 motor cable, length 5 m, 4x 0.75 mm², M12 L-coded motor connector, straight, screw cap, shielded, can be used in cable drag chains
ACOPOSinverter X64, 3x 380-500 V, 1.5 kW, integrated EMC filter and brake chopper, shield plate included in delivery, X2X Link interface
ACOPOSinverter X64, 1x 200-240 V, 1.5 kW, integrated EMC filter and brake chopper, shield plate included in delivery, X2X Link interface
ACOPOSinverter X64, 3x 380-500 V, 7.5 kW, integrated EMC filter and brake chopper, shield plate included in delivery, X2X Link interface
8WS hybrid motor cable extension, length 5 m, ((3x(2x26AWG)+(2x24AWG))C+3x26AWG+3x16AWG)C, 12+3-pin Itec hybrid motor connector, can be used in cable drag chains
Välj land och språk