X2X cable for Automation Panel 800, 20 m.
X2X cable for Automation Panel 800, 25 m.
Hard disks 2x 30 GB fix UDMA 33 with switch, note: Refer to the manual for using the hard disk.
Scanner Profibus DP master, electrically isolated RS485 interface, max. 12 Mbaud, max. 0,5 kByte input data and max. 0.5 kBytes output data, RS232 configuration interface
Logic Scanner CPU LS251, 32 Bit half size PCI board, 4 MB DRAM, 1MB SRAM, 512 kB FlashPROM, 1 remote I/O master (RS485), 1 CAN interface, both electrically isolated and network- capable, interface to
Microsoft OEM Windows 2000 Professional SP4 German, CD; only available with a new PC.
Microsoft OEM Windows 2000 Professional SP4 English, CD; only available with a new PC.
@
2-port USB hub, passive - For Automation Panel 5000
xPC2200 CFast cover
Välj land och språk