X20 multifunction digital signal processor, coated, 3 digital channels 5 V (symmetrical) configurable as inputs or outputs, 2 digital input channels 24 V (asymmetrical), max. 2 event counters, 1 universal [...] universal counter pair as AB counter or up/down counter, linear movement generator (A/B, direction/frequency) with 1 reference pulse, 1 SSI absolute encoder, NetTime function
block set for ACOPOS P3 modules 8EI*X*H*D10.****-1: 1x 8TB2104.2210-00, 1x 8TB2104.2210-50, 1x 8TB3102.222C-20, 2x 8TB3308.222A-00, 1x 8TB3106.222B-20, 1x 8TB3103.222A-20
X20 Compact-S PLC, ARM Cortex-A9-166 (compatible), 128 MB DDR3 RAM, 8 kB FRAM, 256 MB onboard flash drive, 2 USB interfaces, 1 RS232 interface, 1 Ethernet interface 10/100BASE-T. Order bus base, power
New X20 Compact-S controllers available in 5 variants B&R presents its new Compact-S family of controllers within the X20 system. The new controllers combine 2 previously conflicting characteristics: They [...] fully compatible with all other X20 controllers. The most powerful version of the Compact S-controllers achieves cycle times down to 400 µs and has 256 MB of RAM and 2 GB of internal flash memory. If this [...] interfaces, the controller can be modularly expanded by one or two X20 interface slots. This allows the entire product range of X20 fieldbus interfaces to be used.
APC620 embedded system unit, connections for 2x RS232, 4x USB 2.0, Smart Display Link/DVI-I, 1x ETH 10/100, 1x POWERLINK, 1x CAN, 1x X2X, 1024 kB SRAM, 24 VDC. (order screw clamp terminal block 0TB103
APC620 embedded system unit, connections for 2x RS232, 4x USB 2.0, Smart Display Link/DVI-I, 1x ETH 10/100, 1x POWERLINK, 1x CAN, 1x X2X, 512 kB SRAM, 24 VDC. (order screw clamp terminal block 0TB103.9
APC620 embedded system unit, connections for 2x RS232, 4x USB 2.0, DVI-A, 1x ETH 10/100, 1x POWERLINK, 1x CAN, 1x X2X, 512 kB SRAM, 24 VDC. (order screw clamp terminal block 0TB103.9 or cage clamp terminal
ACOPOS P3 modules 8EI1X6H*SS, 8EI2X2H*SS, 8EI4X5H*SS, 8EI8X8H*SS, 8EI013H*SS, 8EI017H*SS: 1x 8TB2104.2210-00, 1x 8TB3102.222C-20, 1x 8TB3308.222A-00, 1x 8TB3106.222B-20, 1x 8TB3103.222A-20
B&R provides functionality for switching up to 2 amps in a compact housing With two new X20-series modules, B&R continues on the path of miniaturization. The X20DO8323 offers 8 push/pull outputs in the [...] the X20 form factor, and the X20DO6639 is a 6x relay module for 30 VDC or 230 VAC. Up to eight motors The digital outputs on the DO8323 are electrically isolated and can be wired as high-side, low-side or [...] has 6 isolated relays with normally open contacts. They can be loaded with 2 amps at either 30 VDC or 230 VAC. In this way, B&R has significantly improved the component density for 230 VAC relays.
X20 Edge with built-in 4G modem A new variant of the B&R X20 Edge features an integrated 4G modem. This opens up vast new possibilities and use cases for connecting machine control to enterprise systems [...] data logging capabilities leveraging the Industrial IoT. The X20 Edge is a compact industrial edge computing platform that extends the B&R X20 system with powerful local processing and versatile connectivity [...] environment allows OEMs to install their own software with ease, while the B&R IIoT connector provides tight integration between B&R and customer systems, allowing the streamlined implementation of e.g.
Välj land och språk