X20 Embedded PLC, Atom 0.8 GHz, 768 MB DDR4 RAM, 64 kB FRAM, 1 GB onboard flash drive, 2 USB interfaces, 1 RS485 interface, 1 POWERLINK interface, 1 Ethernet interface 10/100BASE-T
X20 multifunction digital signal processor, 4 digital input channels, 4 digital channels configurable as inputs or outputs, 2 event counters 1 universal counter pair as AB counter or up/down counter, linear [...] linear movement generator (A/B, direction/frequency) with max. 2 reference pulses, SSI absolute encoder, NetTime function
X20 Embedded PLC, Atom 0.4 GHz (compatible), 512 MB DDR4 RAM, 64 kB FRAM, 1 GB onboard flash drive, 2 USB interfaces, 1 RS485 interface, 1 POWERLINK interface, 1 Ethernet interface 10/100BASE-T
bus of B&R increases performance of X20 system B&R now offers the X2X+ backplane bus as an option, increasing the performance of the X20 system by a factor of four. And because all existing X20 I/O modules [...] modules are already compatible with X2X+, all it takes to build more powerful machines are bus modules. The advantages of this new bus are particularly apparent in applications that involve many I/O modules [...] processes can be controlled reliably using cost-effective standard hardware. High sampling rates X2X+ enables faster data transfer and up to four times faster response times. In combination with this
X20 Edge 4G, ARM i.MX8M Plus 1.6 GHz 4 GB RAM, 2x ETH, 1x USB, 4G global modem, SIM slot removable application memory: 64 GB microSD card (included) with B&R-specific software image, antenna and terminal
set for ACOPOS P3 modules 8EI1X6H*DS, 8EI2X2H*DS, 8EI4X5H*DS, 8EI8X8H*DS: 1x 8TB2104.2210-00, 1x 8TB3102.222C-20, 2x 8TB3308.222A-00, 1x 8TB3106.222B-20, 1x 8TB3103.222A-20
X20 Compact-S PLC, ARM Cortex-A9-166 (compatible), 128 MB DDR3 RAM, 8 kB FRAM, 256 MB onboard flash drive, 2 USB interfaces, 1 RS232 interface, 1 Ethernet interface 10/100BASE-T (2-port switch). Order
X20 multifunction digital signal processor, 3 digital channels 5 V (symmetrical) configurable as inputs or outputs, 2 digital input channels 24 V (asymmetrical), max. 2 event counters, 1 universal counter [...] counter pair as AB counter or up/down counter, linear movement generator (A/B, direction/frequency) with 1 reference pulse, 1 SSI absolute encoder, NetTime function
X20 Compact-S PLC, ARM Cortex-A9-240, 128 MB DDR3 RAM, 16 kB FRAM, 512 MB onboard flash drive, 2 USB interfaces, 1 RS232 interface, 1 Ethernet interface 10/100BASE-T. Order bus base, power supply module
set for ACOPOS P3 modules 8EI1X6H*TS, 8EI2X2H*TS, 8EI4X5H*TS, 8EI8X8H*TS: 1x 8TB2104.2210-00, 1x 8TB3102.222C-20, 3x 8TB3308.222A-00, 1x 8TB3106.222B-20, 1x 8TB3103.222A-20
Välj land och språk