X20 safe digital mixed module, 6 safe type A digital inputs, configurable input filter, 6 pulse outputs, 24 VDC, 2 safe type B1 digital outputs, 24 VDC, 0.5 A, OSSD
X20 safe digital mixed module, coated, 6 safe type A digital inputs, configurable input filter, 6 pulse outputs, 24 VDC, 2 safe type B1 digital outputs, 24 VDC, 0.5 A, OSSD
X20 Edge, ARM i.MX8M Plus 1.6 GHz 4 GB RAM, 2x ETH, 1x USB removable application memory: 64 GB microSD card (included) with B&R-specific software image, terminal block 0TB1102.2100-01 included
X20 cabinet monitoring module, integrated temperature sensor, moisture sensor and accelerometer, production data acquisition, 2 inputs for external PT1000, 2 digital inputs 24 V, 1 digital output 24 V [...] V, 0.5 A, 512 kB flash memory for user data
X20 Embedded PLC, Atom 1.3 GHz, 1 GB DDR4 RAM, 64 kB FRAM, 2 GB onboard flash drive, 2 USB interfaces, 1 RS485 interface, 1 POWERLINK interface, 1 Ethernet interface 10/100BASE-T
B&R introduces X20 modules for strain gauges B&R has added 2 new analog input modules to its X20 I/O series that can be used to digitize signals from strain gauges: the X20AIA744 with 2 full-bridge strain [...] equipment costs and control cabinet space. The X20AIA744 and X20AIB744 modules work with 4-wire strain gauge load cells. Compensation in the measurement system eliminates absolute uncertainty in the measurement [...] strain gauge inputs and the X20AIB744 with 4 full-bridge strain gauge inputs. Up to 4 strain gauge channels can now be housed in a module just as thin as a single-channel unit. Users save both equipment
X20 cabinet monitoring module, coated, integrated temperature sensor, moisture sensor and accelerometer, production data acquisition, 2 inputs for external Pt1000, 2 digital inputs 24 V, 1 digital output [...] output 24 V, 0.5 A, 512 kB flash memory for user data
ABS for B&R X20 system Using B&R automation technology in maritime environments is now easier and more flexible than ever thanks to additional certifications by DNV, KR, LR and ABS for the X20 control [...] expanded temperature range enables use in cold storage facilities and in polar regions. X20coated modules are standard X20 units whose circuit boards have been specially coated to protect them from condensation [...] control and I/O system. B&R has also expanded the temperature and input voltage ranges of the X20 system . Life at sea puts extreme demands on automation components, so certification authorities subject them
X20 cabinet monitoring module, integrated temperature sensor, moisture sensor and accelerometer, production data acquisition, 2 inputs for external Pt1000, 2 digital inputs 24 V, 1 digital output 24 V [...] V, 0.5 A, 512 kB flash memory for user data, integrated Technology Guard
X20 controllers and modules handle all environmental conditions With the X20c series, B&R is setting new standards for protection against harsh environmental conditions. The "coated" variants of the compact [...] the range of applications in which the X20 system can be used. The operating temperature range for all X20 modules was recently expanded to -25°C to +60°C. The X20 System has also received certification [...] tests specified in EN 60068-2-60, test method 4. The tests are carried out in a fully accredited in-house testing laboratory and in certified external testing facilities. B&R places even higher demands
Välj land och språk