X20 safe digital output module, coated, 6 safe type B1 digital outputs, 24 VDC, 0.2 A, OSSD
X20 temperature input module, 2 thermocouple inputs, type J, K, N, S, B, R, resolution 0.1/0.01°C
X20 PLC, x86 100 MHz (Intel compatible), 64 MB DRAM, 128 kB SRAM, removable application memory: CompactFlash, 1 insert slot for X20 interface modules, 2 USB interfaces, 1 RS232 interface, 1 Ethernet interface [...] 10/100BASE-T, 1 POWERLINK interface, including power supply module, 1x terminal block X20TB12, slot cover and X20 end cover plate X20AC0SR1 (right) included, order application memory separately!
X20 PLC, x86 100 MHz (Intel compatible), 32 MB DRAM, 128 kB SRAM, removable application memory: CompactFlash, 1 insert slot for X20 interface modules, 2 USB interfaces, 1 RS232 interface, 1 Ethernet interface [...] 10/100BASE-T, 1 POWERLINK interface, including power supply module, 1x terminal block X20TB12, slot cover and X20 end cover plate X20AC0SR1 (right) included, order application memory separately!
X20 Embedded PLC, Atom 1.3 GHz, 1 GB DDR4 RAM, 64 kB FRAM, 2 GB onboard flash drive, 1 insert slot for X20 interface modules, 2 USB interfaces, 1 RS485 interface, 1 POWERLINK interface, 1 Ethernet interface
X20 temperature input module, 2 thermocouple inputs, type J, K, N, S, B, R, E, C, T, single-channel galvanically isolated, NetTime function, 2x PT1000 integrated in terminal block X20TB1E for temperature
X20 Embedded PLC, Atom 0.4 GHz (compatible), 512 MB DDR4 RAM, 64 kB FRAM, 1 GB onboard flash drive, 1 insert slot for X20 interface modules, 2 USB interfaces, 1 RS485 interface, 1 POWERLINK interface,
X20 Embedded PLC, Atom 0.8 GHz, 768 MB DDR4 RAM, 64 kB FRAM, 1 GB onboard flash drive, 1 insert slot for X20 interface modules, 2 USB interfaces, 1 RS485 interface, 1 POWERLINK interface, 1 Ethernet interface
X20 temperature input module, 6 thermocouple inputs, type J, K, N, S, B, R, E, C, T, NetTime function, 2x Pt1000 integrated in terminal block X20TB1E for temperature compensation, order terminal block
X20 Compact-S PLC, ARM Cortex-A9-667, 256 MB DDR3 RAM, 64 kB FRAM, 2 GB onboard flash drive, 2 USB interfaces, 1 RS232 interface, 1 POWERLINK interface, 1 Ethernet interface 10/100BASE-T, can be expanded [...] expanded with X20 interface slot. Order bus base, power supply module and terminal block separately!
Välj land och språk