X67 digital mixed module, 8 channels configurable as inputs or outputs, 24 VDC, 0.5 A, configurable input filter, 2 event counters 50 kHz
health care, commercial vehicles and automotive sectors for B2B and B2C markets. As a B&R Qualified Partner, enders has many years of experience with B&R as its preferred technology for the automation of ma [...] sequences flexibly To develop the new test bench controller, enders relied on longtime partner B&R. "For us, B&R was the clear choice because the solution had to be as flexible as possible," explains Riccardo [...] runs on a PLC from the X20 system, while the HMI application is displayed on a Power Panel T80 terminal with a 10.1" multi-touch display and robust glass screen. A variety of X20 I/O modules are used to
1200 is ideal for running HMI applications under Windows or Linux operating systems. With 2x Gigabit Ethernet and 2x USB 3.0, the Panel PC 1200 is ready for integration into any machine network. Compact CFast [...] Panel PC from 7.0" to 15.6" with rugged design and shallow installation depth With the Panel PC 1200, B&R introduces a compact and cost-effective all-in-one PC. Equipped with the latest Intel Atom processors [...] cooling and fanless operation, the Panel PC 1200 can be operated in the extended temperature range of -20°C to +60°C. That makes it ideal for a wide range of applications – even under harsh industrial conditions
Screw clamp terminal block set for ACOPOSmulti 8B0C0320Hx00.002-1 modules: 1x 8TB3104.201M-11, 1x 8TB2104.2010-00, 1x 8TB2106.2010-00
X67 digital mixed module, 16 channels configurable as inputs or outputs, 24 VDC, 0.5 A, configurable input filter, 2 event counters 50 kHz, M8 connectors, high-density module
X20 bus base, for X20 base module (BC, HB, etc.) and X20 power supply module, with one expansion slot for X20 add-on module (IF, HB, etc.), X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included
ACOPOSmulti line filter, 22.5 A, 480 V
ACOPOSmulti plug-in module, resolver interface 10 kHz
ACOPOS plug-in module, POWERLINK interface
ACOPOSmulti inverter module, 1.9 A, AS, wall mounting, 2 axes
Välj land och språk