terminal block 12x 1 pc. X20BM33 X20 bus safety 25 mm, continuous power bus 1 pc. X20SI2100 X20 Safe Digital 2xI, 24 V, 1xI CAT4 1 pc. X20TB52 X20 safety terminal block, 12x 1 pc. X20BM33 X20 bus safety 25 [...] "Remote IO 2" for demo cube(assembled) Consisting of: 1 pc. X20BB80 X20 bus controller base 1 pc. X20BC8083 X20 bus contr. POWERLINK, HUB exp. 1 pc. X20PS9400 X20 BC supply, 24 V, bus supply 1 pc. X20TB12 X20 [...] 25 mm, continuous power bus 1 pc. X20SO2110 X20 safe digital 2xO, 24 V, 0.5 A 1 pc. X20TB52 X20 safety terminal block, 12x
X20 safe digital mixed module, reACTION Technology for safety, 150 µs safety cycle time, 4 safe type A digital inputs, configurable input filter, 4 pulse outputs, 24 VDC, 2 safe type B2 digital outputs [...] outputs, 24 VDC, 0.2 A, OSSD
X20 safe digital mixed module, reACTION Technology for safety, 150 µs safety cycle time, 8 safe type A digital inputs, configurable input filter, 4 pulse outputs, 24 VDC, 6 safe type B2 digital outputs [...] outputs, 24 VDC, 0.2 A, OSSD
X20 safe digital mixed module, safety controller, openSAFETY, 10 openSAFETY nodes, 4 SafeMOTION axes, 4 safe type A digital inputs, configurable input filter, 4 pulse outputs, 24 VDC, 2 safe type B2 digital [...] digital outputs, 24 VDC, 0.2 A, OSSD
X20 safe digital mixed module, coated, safety controller, openSAFETY, 10 openSAFETY nodes, 4 SafeMOTION axes, 4 safe type A digital inputs, configurable input filter, 4 pulse outputs, 24 VDC, 2 safe type [...] type B2 digital outputs, 24 VDC, 0.2 A, OSSD
X20 safe digital mixed module, safety controller, openSAFETY, 10 openSAFETY nodes, 4 SafeMOTION axes, 8 safe type A digital inputs, configurable input filter, 4 pulse outputs, 24 VDC, 6 safe type B2 digital [...] digital outputs, 24 VDC, 0.2 A, OSSD
pc. X20BB81 X20 bus controller base + 1-slot 1 pc. X20HB2880 X20 hub module 2x 100 BASE-T 1 pc. X20BC8083 X20 bus contr. POWERLINK, HUB exp. 1 pc. X20PS9400 X20 BC supply, 24 V, bus supply 1 pc. X20TB12 [...] bus 1 pc. X20AI4622 X20 analog 4xI, +/-10 V / 0-20 mA, 12-bit 1 pc. X20TB12 X20 standard terminal block 12x 1 pc. X20BM11 X20 bus module with continuous power bus 1 pc. X20AO4622 X20 analog 4xO, +/-10 V [...] X20TB12 X20 standard terminal block 12x 1 pc. X20BM11 X20 bus module with continuous power bus 1 pc. X20DI9371 X20 digital 12x I, 24 V, sink, 1 wire 1 pc. X20TB12 X20 standard terminal block 12x 1 pc. X20BM11
1/2 redundant controller (assembled) Consisting of: 1 ST X20CP3586 X20 CPU ATOM, 1.6 GHz, PLK, 3x IF 1 ST 5CFCRD.1024-06 CompactFlash 1024 MB B&R SMART 1 ST X20IF10X0 X20 interface redundancy CPU 1000BASE-SX [...] 1000BASE-SX 1 ST X20IF2181-2 X20 interface POWERLINK CompLinkSel
1/2-Red.Controller with TG (Bas/PAL/Red) 1 X20CP3586 X20 CPU ATOM, 1.6GHz, PLK, 3x IF 1 5CFCRD.1024-06 Compact Flash 1024MB B&R SMART 1 X20IF10X0 X20 Interface Redundancy CPU 1000BASE-SX 1 X20IF2181-2 X20 [...] X20 Interface POWERLINK CompLinkSel 1 999_X20ASSEM.BASE completion base price X20 assembly 4 999_X20ASSEM.MOD completion price/module assembly 1 0TG:220198.000-00 APROL Technology Guard with BAS+PAL+C-Red [...] BAS+PAL+C-Red Note: For operation of a redundant controller, X20:220198.075 -00 2x is required.
X20 safe digital output module, 6 safe type B1 digital outputs, 24 VDC, 0.2 A, OSSD
Välj land och språk