X20 interface module, for DTM configuration, 1 PROFINET IO controller (master) interface, electrically isolated
X20 analog output module, 2 outputs, 10 V or 0 to 20 mA / 4 to 20 mA, 13-bit converter resolution
Line filter, passive, 16 A, 3x 480 VAC, 50/60 Hz, IP20
X20 digital counter module, 1 ABR incremental encoder, 5 V, 600 kHz input frequency, 4x evaluation
Zertifikat DWL@DWL10000614407
X20 digital output module, 6 outputs, 24 VDC, 0.5 A, source, 2-wire connections
Zertifikat DWL@DWL10000791572
Gigabit Ethernet 2x USB 3.0 TPM 2.0 security Overview of display variants Widescreen Diagonal 7.0" 10.1" 12.1" 15.6" Resolution WVGA, 800 x 480 px WXGA, 1280 x 800 px WXGA, 1280 x 800 px HD, 1366 x 768 px Touch [...] for B&R Highlights Widescreen displays from 7" WVGA to 15.6" HD with PCT multi-touch Intel Atom x5-E3940 1.6 GHz quad core 4 GB LPDDR4 RAM Compact and robust design Fanless and low-maintenance 2x Gigabit
Zertifikat DWL@DWL10000307580
Zertifikat DWL@DWL10000307582
Välj land och språk