(resistive), 10 soft keys, 28 function keys and 20 system keys, 1 aPCI slot, 64 MB SDRAM, 256 kB SRAM CompactFlash slot (type I), ETH 10/100, RS232, 2xUSB, battery, metal housing, IP65 protection (front)
Zertifikat DWL@DWL10000381033
X20 safe digital mixed module, safety controller, openSAFETY, 10 openSAFETY nodes, 4 SafeMOTION axes, 8 safe type A digital inputs, configurable input filter, 4 pulse outputs, 24 VDC, 4 safe type A digital
Zertifikat DWL@DWL10000686372
X20 analog output module, 2 outputs, ±10 V or 0 to 20 mA, 16-bit converter resolution, NetTime function
X20 accessory locking clip, package of 100 pcs.
10/100/1000BASE-T, 1 POWERLINK interface, including power supply module. 1x terminal block X20TB12, slot covers and X20 end cover plate X20AC0SR1 (right) included. Order CompactFlash separately! [...] X20 PLC, Atom 0.8 GHz, 512 MB DDR4 RAM, 1 MB SRAM, 1 GB onboard flash drive, removable application memory: CompactFlash, 3 insert slots for X20 interface modules, 2 USB interfaces, 1 RS232 interface, 1
X2X Link open-ended cable, 2 m
X20 bus controller, 1 PROFINET IO interface, integrated 2-port switch, 2x RJ45, order bus base, power supply module and terminal block separately!
X20 safe digital output module, 4 safe type A digital outputs, with current monitoring, 24 VDC, 0.5 A, OSSD
Välj land och språk