Panel PP452, 5.7" QVGA TFT color display, 20 function keys and 20 system keys, 1 aPCI slot, 128 MB SDRAM, 512 kB SRAM CompactFlash slot (type I), ETH 10/100, RS232, 2x USB, IP65 protection (front), 24 VDC (order
X20c Compact-S CPU, coated, ARM Cortex-A9-166 (compatible), 128 MB DDR3 RAM, 8 kB FRAM, 256 MB onboard flash drive, 2 USB interfaces, 1 RS232 interface, 1 Ethernet interface 10/100BASE-T. Order bus base
B&R introduces new digital output module with pulse width modulation B&R's new digital output module X20DO4332-1 has integrated pulse width modulation and is a cost-effective alternative to motor modules [...] position setpoint to prevent it from sticking. The X20 module is equipped with four outputs with three-wire connections and offers a nominal output current of 2 A.
10.4" VGA color TFT display, 44 function keys and 20 system keys, 2 aPCI slots, 64 MB SDRAM, 256 kB SRAM CompactFlash slot (type I), ETH 10/100, RS232, 2xUSB, battery, metal housing, IP65 protection (front)
with touch screen (resistive), 12 soft keys and 20 function keys, 2 aPCI slots, 128 MB SDRAM, 512 kB SRAM CompactFlash slot (type I), ETH 10/100, RS232, 2x USB, IP65 protection (front), 24 VDC (order screw
LCD display, 6 soft keys, 16 function keys and 20 system keys, 2 aPCI slots, 128 MB SDRAM, 512 kB SRAM CompactFlash slot (type I), ETH 10/100, RS232, 2x USB, IP65 protection (front), 24 VDC (order screw
color display, 6 soft keys, 16 function keys and 20 system keys, 2 aPCI slots, 128 MB SDRAM, 512 kB SRAM CompactFlash slot (type I), ETH 10/100, RS232, 2x USB, IP65 protection (front), 24 VDC (order screw
color TFT display 10 soft keys, 28 function and 20 system keys, 2 aPCI slots, 128 MB SDRAM, 512 kB SRAM CompactFlash slot (type I), ETH 10/100, RS232, 2x USB, IP65 protection (front), 24 VDC (order screw
ADDON - SQL server access 1.00x C0200900 COMFORT MOUSE 4500 USB BLACK 1.00x X20CA0E61.00200 PLK connection cable RJ45 to RJ45, 2 m 1.00x X20CP3586 X20 CPU ATOM, 1.6 GHz, PLK, 3x IF [...] APROL, etc.). 1.00x 0TG:220198.034-00 APROL TG. with BAS+ PAL APC edition 1.00x 1A43AP.LZ1 AS 3.0/4.0 Single License - APROL edition 1.00x 5CFCRD.1024-06 Compact Flash 1024MB B&R SMART 1.00x 5P91:220198.063-00 [...] 1310579 1.00x AP.ACC-1301 CHERRY keyboard, USB, US English layout 1.00x AP.ACC-1471 VMware Workstation 10.x Linux / Windows 1.00x AP.SR-IREPORT-S APROL Add-on JS BI License E+R Solution 1.00x AP.SR-ROEX-OEM-NEW
slice-based X20 system and increase the system’s versatility by providing support for different motor and encoder types from the same module. ACOPOS X2 – Smart, safe, and versatile The ACOPOS X2 can control [...] Eggelsberg/Nuremberg – B&R, ABB’s Machine Automation Division welcomes two new modules to their ACOPOS family: the ACOPOS X2 and ACOPOS X4, providing machine builders with more options within a compact [...] with maximum efficiency,” said Wilfried Guerry, Product Manager Motion at B&R Industrial Automation. ACOPOS X2 and ACOPOS X4 provide both scalable motion control solutions for low to medium power ranges
Välj land och språk