analog inputs for potentiometers, 0 to 10 V, 0 to 20 mA, 4.5 V, 14-bit, 2 analog inputs ±10 V, 14-bit, 7 analog outputs, ±10 V, 12-bit [...] CPU I/O board, ARM Cortex A9-667, 2 GB flash memory, 512 MB DDR3L SDRAM, 32 kB FRAM, 24 VDC, 2x Ethernet interface, 1x CAN bus, 1x RS485 interface, 1x USB 2.0 interface, 1x POWERLINK interface, 1x X2X
for the Engineering environment: 1x AP.ACC-1471 VMware Workstation 10.x Linux / Windows 1x 5SWWI7.1100-ENG Win7 Pro 32-bit SP1 DVD
The PC for mobile machinery features a 7th-generation Core i processor from Intel. Its performance can be scaled from a 2.2 GHz Celeron processor to a 2.8 GHz Core i7. It offers up to 16 GB RAM and 480 GB [...] flash memory, and is equipped with a TPM module. It also supports standard operating systems like Windows 10 IoT Enterprise and Linux. The PC's computing performance enables implementation of semi or fully [...] PC is insensitive to voltage fluctuations. In addition to a broad standard voltage range from 9 to 32 V, it also has integrated load dump protection. This compensates for peaks in the supply voltage to
Intel's latest Core-i generation. They can be scaled over a very wide range, from Celeron to Core i7. This allows the processing power to be adapted exactly as needed to the respective application. All [...] tasks like replacing air filters a thing of the past. The amount of memory is also scalable from 4 to 32 GB. Additional information Smart Display Link 4 Intel technology inside Flexible panel technology [...] dimensions Numerous interfaces Modular interface options SDL/DVI/SDL4 Fanless Operating systems Windows 10 IoT Enterprise Linux for B&R Automation Runtime Embedded Hypervisor Automation PC 3100 devices
Välj land och språk