for R, O or E systems. As soon as B&R makes a software container available in APROL for existing 1TGAP42* licenses, this license is no longer permitted to be reinstalled. All 1TGAP42* licenses (R, O, E) [...] released with this license key must be permanently stored in the customer account on the B&R licensing server. Support ≥ R4.2-05 P4
RPM, UPM as well as B&R device drivers and device drivers for well-known PLC types. Includes software (setup disks for R/T and DEV), a hardware security key (Dongle) with a keyring for R/T and DEV (can not [...] not be separated) and an online documentation. Only available as an option with a B&R hardware!
UPM as well as B&R device drivers and device drivers for well-known PLC types. Includes software (setup disks for R/T and DEV), 10 hardware security keys (Dongles) with a keyring for R/T and DEV (can not [...] not be separated) and an online documentation. Only available as an option with a B&R hardware!
Modem Driver R/T; 1 node Interact Modem Driver (runtime system - R/T), supporting the Interact NetBIOS capabilities over standard telephone lines. The necessary NetBIOS hardware and software is not included [...] included. Only available as an option with a B&R hardware!
SLC-500 Driver Communication device driver for SLC-500 systems. Only available as an option with a B&R hardware!
APC2x00 front cover - Orange - For APC2200/APC2300 - With B&R logo
License for B&R Hypervisor (TC). One license per target system is required. This license is supported starting with version 4.9.
IEC 60870-5-101/CTRL,UPG This license authorizes the use of the IEC 60870-5-101 driver on a B&R controller.
IEC 60870-5-101/CTRL,NEW This license authorizes the use of the IEC 60870-5-101 driver on a B&R controller.
IEC 60870-5-101/CTRL,OEM This license authorizes the use of the IEC 60870-5-101 driver on a B&R controller.
Välj land och språk