global network of value providers. B&R value providers work seamlessly with B&R to bring our products and services to your location. They combine in-depth knowledge of B&R technology with a deep understanding [...] Additional contact options for B&R: Local value provider Find a partner near you Take advantage of our global network for end customers. In addition to more than 200 B&R subsidiaries in over 70 countries [...] environmental awareness grows, so does the demand for advanced automation solutions for waste processing. B&R's systems are designed to withstand harsh conditions – dust, dirt, heat, cold and vibration – while
X67 female M12 connector, 5-pin, A-coded, shielded, screw terminal
Automation Panel 12.1" WXGA TFT - 1280 x 800 pixels (16:10) - Multi-touch (projected capacitive) - Control cabinet installation - Landscape format - For PPC2100 / PPC3x00 / PPC2200 / link modules
ACOPOSinverter X64, 3x 380-500 V, 11 kW, integrated EMC filter and brake chopper, shield plate included in delivery, X2X Link interface
Screw clamp terminal block set for ACOPOSmulti 8BVI0220HxSS and 8BVI0220HxSA modules: 1x 8TB2108.2010-00, 1x 8TB2104.203L-00, 1x 8TB4104.204G-00
networks. We sat down with B&R's head of product management for safety technology, Franz Kaufleitner, to learn what the new standard has to offer and what implications it has for B&R's openSAFETY technology [...] ensuring global acceptance of the technology. If B&R is now moving in the direction of OPC UA Safety, what does the future look like for openSAFETY? Kaufleitner: B&R will continue to develop and offer openSAFETY [...] So, in the B&R system, both openSAFETY and OPC UA Safety use the same, proven POWERLINK and OPC UA over TSN network resources. What's decisive is that all the applications come together on B&R's SafeLOGIC
Accessory for ACOPOSmicro: 1x hose clamp, B 9 mm, D 8-12 mm
ACOPOS P3 servo drive, 1 digital multi-standard encoder interface per axis, 3x 200-230 VAC, 1x 110-230 VAC, 2.2 A, 3 axes, wall mounting, 2-row connector set, cover, integrated braking resistor
Cage clamp terminal block 10-pin, one-row, pitch: 3.5 mm, coding C: 1001111001
ACOPOSinverter X64, 3x 380-500 V, 15 kW, integrated EMC filter and brake chopper, shield plate included in delivery, X2X Link interface
Välj land och språk