Straight connector for installing keypad extensions on Automation Panel 800.
Extension cover for Automation Panel 800.
X20 Fieldbus CPU base, for Fieldbus CPU and Compact CPU power supply module, base for integrated RS232 and CAN bus interface, slot for X20 interface module, X20 connection, X20 end cover plates (left
Automation Panel AP820, 15" XGA color TFT display with touch screen (resistive), connection for Smart Display Link, IP65 protection (with flange). 24 VDC.
SDL cable flex for Automation Panel 800, 15 m.
Motor cable, length 3 m, 4x 0.75 mm² + 2x 2x 0.34 mm², 8-pin female series 915 power connector
B&R cloud application powered by ABB Ability opens new opportunities for OEMs Asset Performance Monitor is B&R's first cloud application based on ABB Ability TM , ABB's unified, cross-industry offering [...] OEM access to Asset Performance Monitor and all the features it has to offer. ABB Ability platform B&R's cloud applications run on ABB Ability. Security and data integrity are guaranteed by state-of-the-art
New servo motor series from B&R offer up to 75% higher nominal torque B&R is adding the new 8LW and 8LS servo motor series with high torque density to its portfolio. The sophisticated design of these motors [...] substantially more compact and economical. With an optimized design that improves heat dissipation, B&R has significantly increased the performance of these motors. A new winding design substantially reduces
New variant of ACOPOS P3 servo drive takes spindles to top speeds A new variant of B&R's ACOPOS P3 servo drive is now available with no output frequency limitation. In many applications, that makes it [...] ACOPOS P3 servo drives are suitable for operating all types of spindle motors. With the new variant, B&R now offers a complete solution of hardware and software for CNC machines and robot arms where high-speed [...] are used. Both open-loop control and closed-loop control with a cycle time of 50 µs are possible. B&R's advanced closed-loop control functions help minimize the generation of heat and noise.
Maritime certification from DNV, KR, LR and ABS for B&R X20 system Using B&R automation technology in maritime environments is now easier and more flexible than ever thanks to additional certifications [...] s by DNV, KR, LR and ABS for the X20 control and I/O system. B&R has also expanded the temperature and input voltage ranges of the X20 system . Life at sea puts extreme demands on automation components
Välj land och språk