of use and can only be used in conjunction with library ARNC0ext. ARNC0ext must be requested from B&R.
(back) - Front/Housing made of stainless steel (hygienic design) - Emergency stop, hygienic design - 5 B&R illuminated ring keys, 4-color (4x yellow, green, red, white and 1x yellow, green, red, blue) - Prepared
The B&R Education Network is represented in over 10 countries worldwide. In many countries, our experts support young people with an affinity for technology to implement projects. In each of the countries
ACOPOSmulti power supply module, 88 A, AS, wall mounting
Power Panel T50 mobile, 10.1", glass front, 1x Ethernet. CPU and memory: 800 MHz dual core (ARM Cortex-A9), 1 GB RAM, 512 MB onboard flash drive. Display and touch screen: 10.1", 1280 x 800 (WXGA) res
Transponder 125 kHz, read/write unit, installation diameter 22.5 mm, USB attachment cable length 800 mm, IP65 protection (front).
Optimized engineering with 3D SuperTrak simulation A new visualization tool from B&R accelerates development of automation solutions featuring its SuperTrak industrial transport system. The tool displays [...] with machine code The visualization tool and extensive simulation options are fully integrated in B&R's Automation Studio software development environment . All simulations are based on real machine code
B&R simplifies user management with mapp Technology B&R has made centralized, factory-level user management substantially easier. With the new software component mapp UserX, it is now possible to use services
B&R expands its library of HMI widgets The new Skyline widget from B&R's mapp View HMI software package displays a clear overview of extensive manufacturing systems. The widget can also be linked to an
New function from B&R opens up more possibilities for exchanging models B&R has added a new function to its Automation Studio development environment. With FMU Export, machine code can be exported and
Välj land och språk