X20 digital output module, coated, 12 outputs, 24 VDC, 0.5 A, source, 1-wire connections
X20 safe digital counter module, 1 safe type A digital counter channel, 7 kHz, 24 VDC
B&R process control system facilitates sustainable alarm management The alarm statistics report provides a clear overview of alarms in the B&R APROL process control system . Intelligent alarm filters are
Transport liquids faster without spills With B&R's industrial transport system, it is now possible to transport liquids quickly with no spills. SuperTrak is the only system on the market to offer anti-sloshing [...] industry. The better you are able to control sloshing, the faster the products can be transported. B&R's sophisticated anti-sloshing technology also prevents the formation of air bubbles and foam. The downtime
B&R servo drive controls highly dynamic processes with greater precision B&R is giving its ACOPOSmulti multi-axis servo drives a performance boost. They can now achieve cycle times as fast as 50 μs. Highly
New B&R compact controller with integrated switch B&R's latest addition to its Compact-S series is a compact controller with an integrated switch. With an integrated switch, it enables daisy-chain cabling
B&R introduces new digital output module with pulse width modulation B&R's new digital output module X20DO4332-1 has integrated pulse width modulation and is a cost-effective alternative to motor modules
POWER SUPPLY MODULE
Transponder tag, green housing, read-only, 4102, 40-bit, 125 kHz
B&R presents fully integrated cameras at SPS IPC Drives B&R's entry into the machine vision market is led by two camera variants: Smart Sensor and Smart Camera. Since the hardware is fully integrated in [...] lenses have electronic focus adjustment and are available in focal lengths from 4.6 to 25 mm. All B&R lenses are specially optimized for the image sensors used to achieve maximum sharpness and optimal [...] single cable. A second hybrid connection enables easy daisy-chain cabling with additional cameras or B&R lighting elements.
Välj land och språk