B&R further expands mapp Technology framework B&R continues to expand its mapp Technology software framework. The new mapp Tweet function allows a machine application to send information via text message [...] Fast maintenance response times If the service technician isn't on site, they can quickly connect via B&R's remote maintenance solution in order to run diagnostics, adjust parameters and resolve the error
B&R presents condition monitoring solution at Agritechnica At this year's Agritechnica exhibition from November 12-18 in Hanover, B&R will be presenting a condition monitoring solution for mobile automation [...] this brings a dramatic reduction in time to market. Since the components are maintained entirely by B&R, the resulting application software is also of higher quality.
X2X Link attachment cable, 15 m
X67 bus controller, 1 POWERLINK interface, X2X Link power supply 15 W, 16 digital channels configurable as inputs or outputs, 24 VDC, 0.5 A, configurable input filter, 2 event counters 50 kHz, M12 con
B&R presents a simple and secure solution for remote maintenance The new remote maintenance solution from B&R makes diagnosing and maintaining machinery and equipment easier than ever. The solution utilizes [...] All the diagnostics and maintenance functions of the B&R system can be used via a secure VPN connection. The SiteManager is easy to configure in B&R's Automation Studio engineering software, making it
B&R customers benefit from cooperation between the OPC Foundation and the EPSG B&R customers will now be able to benefit from integrating communication from the sensor layer to the ERP layer without any [...] definition for open interfaces between their technologies. B&R has been relying on the open-source POWERLINK protocol for years, so all future B&R automation solutions will allow communication without interfaces
SMM: B&R presents its web-based HMI solution and integrated shipboard control system In Hall B6, Booth 305 of the SMM trade fair, B&R will be presenting its new, 100% web-based HMI solution, mapp View [...] another, the design can easily be changed at any time. Big data: Efficiently filtering a flood of data B&R will also be showing how fully integrated distributed control systems for smart ships can be implemented
B&R presents new generation of HMI panel interface B&R recently introduced the fourth generation of its display transmission technology, Smart Display Link (SDL). SDL4 is based on HDBaseT 2.0 and can span [...] Panel displaying different content can also be operated via an additional SDL4 interface. This is B&R's response to the needs of modern manufacturing systems, which increasingly feature multiple loca [...] locally-mounted operator panels. Independent of operating system and software The modular design of B&R's PC and panel systems allows any Automation Panel to be equipped with an SDL4 interface. SDL4 transmission
B&R offers versatile operator panel for mobile machinery B&R is expanding its mobile automation portfolio to include the Power Panel T50 mobile. The operator panel offers highly reliable operation for [...] viewing HMI applications created with B&R's mapp View software. Built on the web standards HTML5, CSS3 and JavaScript, mapp View ensures optimal viewing on any device. B&R offers a multitude of widgets that
B&R simplifies machine-to-machine safety communication B&R now makes it easier than ever to implement safety communication between machines and machine modules. An update to its mapp Safety software now [...] implementation with mapp Safety This added overhead is no longer necessary. The software components in B&R's mapp Safety package significantly improve communication between safety controllers and greatly simplify [...] all the operator needs to do is adjust a few parameters on the HMI screen. Direct data exchange With B&R safety controllers, users can configure up to 150 communication connections to other safety controllers
Välj land och språk