MINI digital output module 12 relay outputs 220 VAC / 24 VDC, 2 A 3 electrically isolated output groups
Basic license for mapp Services. Required to use extended functions of the mapp Technology Package. This license includes mapp AlarmX (alarm management), mapp IO (dynamic hardware configuration), mapp
MCAD DWL@DWL10000543936
MCAD DWL@DWL10000543937
Zertifikat DWL@DWL10000773210
X67 8-port industrial hub (layer 2), 10/100 Mbit/s with autonegotiation, automatic MDIX, 8x M12, 8-32 VDC
2003 terminal block, 22-pin, cage clamp terminal block
X20 digital input module, 4 inputs, 24 VDC, source, configurable input filter, 3-wire connections
ACOPOSinverter P74, 3x 380 to 500 V, 5.5 kW, integrated EMC filter and brake chopper, shield plate included in delivery, POWERLINK interface.
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 6000 rpm - Nominal torque: 3.000 Nm - Stall torque: 6.000 Nm - Centering diameter: 95.00 mm
Välj land och språk