ACOPOSmulti SafeMOTION EnDat 2.2 inverter module, 3.8 A, AS, wall mounting, 2 axes
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 3000 rpm - Nominal torque: 7.700 Nm - Stall torque: 10.000 Nm - Centering diameter: 95.00 m
manual DWL@DWL10000783245
B&R provides functionality for switching up to 2 amps in a compact housing With two new X20-series modules, B&R continues on the path of miniaturization. The X20DO8323 offers 8 push/pull outputs in the [...] with normally open contacts. They can be loaded with 2 amps at either 30 VDC or 230 VAC. In this way, B&R has significantly improved the component density for 230 VAC relays.
B&R streamlines IP69K connectivity Stainless steel motors from B&R meet strict hygienic design standards and are now easier than ever to use. Employing a special connector, the motor can be connected and [...] up to 150°C exhibit a high standard of safety and reliability and therefore fit seamlessly into the B&R environment. Using the hybrid motor cable saves both time and money.
New muting modes from B&R make light curtains flexible With its new function blocks for programming network-integrated light curtains, B&R simplifies production of small batch sizes. Box muting, teach-in [...] . Muting modes as function blocks Each muting mode is preprogrammed as a certified function block. B&R's advanced muting modes provide all the most commonly required options and make light curtains co
B&R expands motor selection with Hiperface DSL Safety The safety functions of the B&R ACOPOS P3 servo drive are now also available for motors with a safe Hiperface DSL encoder. Machine builders now have [...] data transfer between motors and servo drives. Just like EnDat 2.2, HDSL Safety is compatible with all B&R safety functions. That includes functions such as Safely Limited Speed (SLS), Safe Operating Stop
more ACOPOS P3 With the new generation of the ACOPOS P3, B&R is setting new standards for performance, compact size… Read more TÜV Rheinland confirms B&R’s CRA Guide for POWERLINK The EU Cyber Resilience Act [...] a stent that ensures blood flow. Manufacturing these… Read more Our next steps for your step ahead B&R offers the products and services you need to succeed in a rapidly changing industry. Let's work together
2005 digital input module, 16 inputs 24 VDC, 1.2 ms, sink/source, 4 electrically isolated input groups, order 1x terminal block TB170 separately!
POWERLINK/Ethernet connection cable, RJ45 to RJ45, 30 m
Välj land och språk