B&R provides functionality for switching up to 2 amps in a compact housing With two new X20-series modules, B&R continues on the path of miniaturization. The X20DO8323 offers 8 push/pull outputs in the [...] with normally open contacts. They can be loaded with 2 amps at either 30 VDC or 230 VAC. In this way, B&R has significantly improved the component density for 230 VAC relays.
B&R streamlines IP69K connectivity Stainless steel motors from B&R meet strict hygienic design standards and are now easier than ever to use. Employing a special connector, the motor can be connected and [...] up to 150°C exhibit a high standard of safety and reliability and therefore fit seamlessly into the B&R environment. Using the hybrid motor cable saves both time and money.
New muting modes from B&R make light curtains flexible With its new function blocks for programming network-integrated light curtains, B&R simplifies production of small batch sizes. Box muting, teach-in [...] . Muting modes as function blocks Each muting mode is preprogrammed as a certified function block. B&R's advanced muting modes provide all the most commonly required options and make light curtains co
B&R expands motor selection with Hiperface DSL Safety The safety functions of the B&R ACOPOS P3 servo drive are now also available for motors with a safe Hiperface DSL encoder. Machine builders now have [...] data transfer between motors and servo drives. Just like EnDat 2.2, HDSL Safety is compatible with all B&R safety functions. That includes functions such as Safely Limited Speed (SLS), Safe Operating Stop
more ACOPOS P3 With the new generation of the ACOPOS P3, B&R is setting new standards for performance, compact size… Read more TÜV Rheinland confirms B&R’s CRA Guide for POWERLINK The EU Cyber Resilience Act [...] a stent that ensures blood flow. Manufacturing these… Read more Our next steps for your step ahead B&R offers the products and services you need to succeed in a rapidly changing industry. Let's work together
Power attachment cable, 4-pin, straight, 15 m
ACOPOSmulti SafeMOTION EnDat 2.2 inverter module, 1.9 A, AS, wall mounting
X20 digital and analog mixed module, multi-measurement transducer / synchronization module, 5 digital outputs, 24 VDC, 0.5 A, source, 1 relay, 1 A, changeover contact, 8 analog inputs, ±480 V / 120 V,
X20 bus controller, 1 CANopen interface, order 1x terminal block TB2105 separately! Order bus base, power supply module and terminal block separately!
B&R setting new trends at the HUSUM WindEnergy trade fair Eggelsberg – B&R, the driving force behind Integrated Safety Technology, will be taking advantage of their presence at this year's HUSUM WindEnergy [...] the power mains while also calculating the amount of energy output by the wind turbine. In addition, B&R's intelligent condition monitoring solution is easy to use and makes it possible to coordinate maintenance [...] the availability of the system. Time-consuming and costly re-engineering is therefore unnecessary. B&R offers comprehensive automation solutions for the wind power industry, particularly when it comes
Välj land och språk