One-click configuration - Bumpless software download - Non-reactive component exchange during operation B&R controller redundancy ensures the highest availability in machine, process, plant and infrastructure
Power attachment cable, 4-pin, straight, 0.25 m
ACOPOSmulti inverter module, 44 A, AS, cold plate or pass-through mounting
X67 stepper motor module, I/O power supply 24 VDC ±25%, 4 motor connections, 1 A continuous current, 1.5 A peak current, NetTime function
Transponder 13.56 MHz, ISO 15693 and MIFARE Classic, read/write unit, mounting diameter 22.5 mm, USB cable length 1200 mm, IP65 protection.
X67 universal mixed module, 1 input for evaluating full-bridge strain gauge, 24-bit, 4 digital inputs 24 VDC, sink, 1 digital output, 0.5 A, source, 1 digital output, 1 A, source
ACOPOSmicro inverter module, POWERLINK interface, 2x resolver, 24-64 VDC ±25% power supply, 2 motor connections, 8 A continuous current, 2 digital inputs 24 VDC, sink, can be used as trigger inputs, 1
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 4 - Nominal speed: 3000 rpm - Nominal torque: 11.600 Nm - Stall torque: 12.500 Nm - Centering diameter: 130.00
This helps fit the inverter perfectly into the B&R Motion concept and allows movements to be synchronized with the servo drives. Thanks to the integrated B&R Automation Studio environment, no other software [...] For complex machines and systems, B&R offers the ACOPOSinverter P84 with an integrated POWERLINK interface. It has a performance range of 0.37 to 500 kW. The P84 has a selection of onboard digital and
B&R's process control system offers manipulation-proof logging With B&R's APROL process control system, all configurations, operations and modifications performed throughout the system can be seamlessly [...] manipulation of signed logs and process documents. The workflow remains as intuitive and convenient as B&R customers have come to expect. Protect signed reports against manipulation Authorized personnel sign
Välj land och språk