X20 interface module, coated, 1 RS422/485 interface, max. 115.2 kbit/s
X20 bus base, coated, for X20 base module (BC, HB, etc.) and X20 power supply module, with 2 expansion slots for 2 X20 add-on modules (IF, HB, etc.), X20 end cover plates (left and right) X20AC0SL1/X2
ACOPOSmulti hybrid motor cable, length 6 m, 4x 4 mm² + 2x 1 mm² + 2x 0.30 mm² + 2x 2x 0.15 mm², 13-pin female speedtec hybrid motor connector size 1, integrated shield plate, can be used in cable drag
Motor cable, length 2 m, 4x 0.75 mm² + 2x 2x 0.34 mm², 8-pin female series 915 power connector
B&R expands the X90 control and I/O system With its new X90 CAN bus controller, B&R makes it easier to connect remote sensors and actuators to mobile machinery. The scalable X90 control and I/O system [...] , agricultural and municipal vehicles. Customers benefit from comprehensive solutions based on the B&R technology platform. Many possible uses The standardized CANopen interface and multifunction I/O channels [...] bus controller extremely versatile. All functions are configured in the control application using the B&R Automation Studio development environment. For harsh environments All products in the X90 family are
2-phase hybrid stepper motor, 60 mm flange, length 107.3 mm, ABR 24 VDC, 2.5 A series, 1.7 Nm holding torque, 1.2 Nm stall torque
start that we wanted this technology in our vision system," says Andreas Waldl, B&R's Product Manager for machine vision. B&R was the first automation technology provider to fully integrate a vision solution [...] MVTec's Head of Sales, Gerhard Wagner. "We are very proud that B&R relies on our software for this groundbreaking system." Comprehensive portfolio B&R's vision solution offers a variety of camera systems and [...] solution is fully integrated into the B&R system landscape, enabling microsecond communication with all the controllers, drives, safety technology and industrial PCs in the B&R portfolio. About MVTec Software
Motor cable, length 5 m, 4x 0.75 mm² + 2x 2x 0.34 mm², 8-pin female Intercontec motor connector size 1, can be used in cable drag chains
Motor cable, length 25 m, 5x 0.75 mm², 4-pin male connector on the motor side, can be used in cable drag chains, UL listed
Expansion unit (right) for Automation Panel 800, 4 function keys, 12 illuminated ring keys, emergency switch-off, key switch, IP65 protection.
Välj land och språk