Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 4 - Nominal speed: 6000 rpm - Nominal torque: 2.000 Nm - Stall torque: 3.600 Nm - Centering diameter: 80.00 mm
X67 digital input module, 8 inputs, 24 VDC, source, input filter 1 ms
X20 interface module, coated, for DTM configuration, 1 CANopen master interface, electrically isolated, order 1x terminal block TB2105 separately!
X20 bus base, coated, for X20 base module (BC, HB, etc.) and X20 power supply module, with one expansion slot for X20 add-on module (IF, HB, etc.), X20 end cover plates (left and right) X20AC0SL1/X20A
X20 bus module, coated, for double-width modules, 240 VAC keyed, internal I/O power supply connected through
X20 digital counter module, coated, 1 SSI absolute encoder, 5 V, 1 Mbit/s, 32-bit
X20 PLC, coated, Atom 0.6 GHz, 256 MB DDR2 RAM, 1 MB SRAM, removable application memory: CompactFlash, 1 insert slot for X20 interface modules, 2 USB interfaces, 1 RS232 interface, 1 Ethernet interfac
1-slot APC910 system unit
X20 digital output module, coated, 12 outputs, 24 VDC, 0.5 A, source, 1-wire connections
Panel PP220 15" XGA color TFT display with touch screen (resistive), 1 aPCI slot, 64 MB SDRAM, 256 kB SRAM CompactFlash slot (type I), ETH 10/100, RS232, 2xUSB, battery, metal housing, IP65 protection (front)
Välj land och språk