1-slot APC910 system unit
controller PP210 CompactFlash slot (type I), ETH 10/100, RS232, 2xUSB, 64 MB SDRAM, 2 aPCI slots, 256 kB SRAM, battery, metal housing, 24 VDC. Order connector for power supply separately (screw clamp terminal
MULTI peripheral processor type B 42 Kb SRAM for 42 Kb statements 128 Kb SRAM data storage order PROM application memory separately! 1 TTY online interface with electrically isolated receiver 1 RS485/RS232/TTY
triggers, top-hat rail, adapted wiring harness, 2 suitable encoder cables, 2 suitable motor cables, NOTE: B&R controller components must be ordered separately.
installation - Landscape format - For PPC2100/PPC2200 - For link modules - Compatible with 5PP520.0702-B00
Power Panel PP65, 5.7" QVGA color TFT display with touch screen (resistive), 128 MB DRAM, 232 kB SRAM, CompactFlash slot, 1x ETH 10/100, 1x X2X Link, 2x USB, IP65 protection (front), order application
B&R is introducing a hypervisor for its automation system B&R is introducing a hypervisor for its automation system. This software allows Windows or Linux to run alongside B&R's own real-time operating [...] system. Maximum flexibility The user configures the hypervisor and allocates hardware resources in the B&R Automation Studio software development environment. The configurations are defined separately for [...] are utilized. Whereas previous parallelization solutions were tailored to a specific Windows version, B&R's hypervisor is completely independent of which operating systems are used.
X20 safe digital input module, coated, 4 safe type A digital inputs, configurable input filter, 4 pulse outputs, 24 VDC
X20 PLC, coated, Atom 1.6 GHz, 512 MB DDR2 RAM, 1 MB SRAM, removable application memory: CompactFlash, 1 insert slot for X20 interface modules, 2 USB interfaces, 1 RS232 interface, 1 Ethernet interfac
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 4 - Nominal speed: 3000 rpm - Nominal torque: 11.600 Nm - Stall torque: 12.500 Nm - Centering diameter: 130.00
Välj land och språk