X20c PLC, coated, Atom 0.4 GHz (compatible), 512 MB DDR4 RAM, 1 MB SRAM, 1 GB onboard flash drive, removable application memory: CompactFlash, 1 insert slot for X20 interface modules, 2 USB interfaces
positioning accuracy down to an impressive ±200 µm. Visitors to the B&R booth can see how integration of delta robots from Codian in the B&R portfolio makes it quicker and more intuitive to implement high-speed [...] part of the B&R ecosystem. "The combination of robotics and other key technologies like machine vision and independent product transport gives machines the superpower of adaptability," says B&R Adaptive [...] through collaboration, B&R announced a joint project with machine vision specialist MVTec and AI processor specialist HAILO to integrate sophisticated deep learning algorithms into B&R cameras. The first
Power connection cable, 4-pin, straight, 1.5 m
Provit 2000 Controller processor 80486DX5-133 MHz, 32 MB DRAM, 256 kB SRAM, CompactFlash slot (type I), 4 serial and 1 parallel interface, PC card slot, Dallas hardware security key, fan. Connections for
fitted to Parallel Port Button Holder DS1410E (parallel interface) - Included USB-iButton Adapter DS9490B is used for USB- interface (Pill must be changed)
ACOPOS P3 cover, B&R dark gray, double-width, suitable for servo drives 8EI017xxDxx.xxxx-x / 8EI022xxDxx.xxxx-x / 8EI024xxSxx.xxxx-x / 8EI034xxSxx.xxxx-x / 8EI044xxSxx.xxxx-x
10x ACOPOS P3 cover, B&R orange, double-width, suitable for servo drives 8EI017xxDxx.xxxx-x / 8EI022xxDxx.xxxx-x 8EI024xxSxx.xxxx-x / 8EI034xxSxx.xxxx-x / 8EI044xxSxx.xxxx-x
10x ACOPOS P3 cover, B&R dark gray, single-width, suitable for servo drives 8EI1X6xxSxx.xxxx-x / 8EI2X2xxSxx.xxxx-x / 8EI4X5xxSxx.xxxx-x /8EI8X8xxSxx.xxxx-x
10x ACOPOS P3 cover, B&R dark gray, double-width, suitable for servo drives 8EI017xxDxx.xxxx-x / 8EI022xxDxx.xxxx-x 8EI024xxSxx.xxxx-x / 8EI034xxSxx.xxxx-x / 8EI044xxSxx.xxxx-x
event counters, 1 universal counter pair as AB counter or up/down counter, linear movement generator (A/B, direction/frequency) with 1 reference pulse, 1 SSI absolute encoder, NetTime function
Välj land och språk