Panel, 24 VDC, 153 x 120 mm, LCD display, 4 x 20 characters, Europe, backlight, 26 keys, 300 kB SRAM, 1984 kB FlashPROM, 1 RS232, 1 CAN interface network-capable, 16 digital inputs, 24 VDC, sink/source,
Panel, 24 VDC, 153 x 120 mm, LCD display, 160 x 80 pixels, 3 inch, backlight, 16 keys, 300 kB SRAM, 1024 kB FlashPROM, 1 RS232, 1 CAN interface network-capable, 16 digital inputs, 24 VDC, sink/source,
Panel, 24 VDC, 153 x 120 mm, LCD display, 160 x 80 pixels, 3 inch, backlight, 26 keys, 300 kB SRAM, 1024 kB FlashPROM, 1 RS232, 1 CAN interface network-capable, 16 digital inputs, 24 VDC, sink/source,
2005 CPU, Pentium 266, 32 MB DRAM, 512 kB SRAM, removable application memory: CompactFlash, 1 slot for aPCI modules, 1 RS232 interface, 1 100BASE-T Ethernet interface, order application memory separately
MS-DOS®. Includes software (setup disks for R/T) and an enabler code. Only available as an option with a B&R hardware!
X20 Fieldbus CPU, µP 16, 100 kB SRAM, 1 MB FlashPROM, support for RS232, CAN bus and interface module according to the Fieldbus CPU base, order power supply module, bus base and terminal block separately
X20 Fieldbus CPU, µP 25, 750 kB SRAM, 3 MB FlashPROM, support for RS232, CAN bus and interface module according to the Fieldbus CPU base, order power supply module, bus base and terminal block separately
X2X keypad module, black, 6 B&R illuminated ring keys, 4-color (green, yellow, red, white), IP65 protection, fast mounting using single screw, connection made using M8/M12 circular connectors.
Automation Panel Link DVI receiver, connections for DVI-D, RS232 and USB 2.0 (type B), 24 VDC (order screw clamp terminal block 0TB103.9 or cage clamp terminal block 0TB103.91 separately).
B&R among first Austrian companies with ISO 9001:2015 certification B&R is among the first Austrian companies to pass an ISO 9001:2015 recertification audit by TÜV AUSTRIA. Compliance with the latest version [...] management. "B&R's leadership and employees have implemented the ISO 9001:2015 standard in an exemplary QM system," affirms TÜV AUSTRIA auditor Edgar Jochinger, who was particularly impressed by B&R's internal [...] version of the ISO 9001 quality management standard helps ensure that B&R customers will continue to enjoy the availability and quality they expect from the company's products and services. Success through
Välj land och språk