B&R presents new product line at bauma At this year's bauma, B&R will be presenting its newly developed modular control and I/O system for mobile automation. Another highlight at Booth 314 in Hall A3 will [...] will be B&R's revolutionary mapp technology, which accelerates software development by an average of 67%. mapp technology simplifies development by encapsulating functionality in modular components. Simply
B&R's industrial controllers take performance to a whole new level. The new B&R X20CP3687X controller combines the performance of an industrial PC with the compact design of the X20 controller series [...] capabilities, the new module has exactly the same design and dimensions as all the other controllers in B&R's X20 series.
Impressionen User Meeting 2014 280 participants at the B&R USER Meeting in Salzburg The B&R User Meeting in Salzburg was met with great interest. Around 280 visitors from the machine and system manufacturing [...] department-wide automation concepts. At the two-day event, B&R showcased a mix of corporate speakers, independent experts and case studies from B&R customers. "The consistently high attendance figures prove [...] prove that this mix works well," said Hermann Obermair, Sales manager for B&R Austria, with satisfaction after the event. "Our customers know that we are not just presenting a product show, but are also
X2X keypad module 6 B&R illuminated ring keys, 4-color (red, green, yellow, white), X2X interface, 24 VDC power supply, IP65 protection (front), order 1x terminal block 0TB1108.8110 separately!
X2X keypad module 4 B&R illuminated ring keys (square), 3-color (red, green, yellow), X2X interface, 24 VDC power supply, IP65 protection (front), order 1x terminal block 0TB1108.8110 separately!
Adaptive by Design Life Sciences Adaptive by Design From rigid processes to fluid production - with B&R technology Life Sciences is evolving fast: personalized medicine, biotech breakthroughs, and Pharma [...] without compromising compliance. Discover how B&R enables agile, data-driven production with full traceability and future-proof automation. Discover more B&R delivers adaptive automation and digital ecosystems [...] touch with our local expert! Contact Or connect directly with Lazaros Patsakas on LinkedIn. B&R Value Provider B&R is represented worldwide with 200 subsidiaries and Value Providers, combining technical expertise
B&R is adding two new sizes to its standard series of servo motors B&R is adding two new sizes to its 8LS series of servo motors . Size A offers extremely high torque with a flange size of 70 mm and an [...] entirely new applications with high demands on power and dynamics. They can be combined with any of B&R's many gearbox options and shipped as pre-assembled motor-gearbox combinations. Safety included All [...] optional digital encoder and scalable safety functions. Motors up to size 7 are also available with B&R's robust single-cable solution, which combines the cables for the motor and encoder. This minimizes
B&R presents powerful Edge Controller at Hannover Messe A single device to acquire data, evaluate it and send it to the cloud – that's now possible with B&R's Edge Controller. The powerful industrial PC [...] analysis and machine learning, while at the same time serving as a full-fledged industrial controller. B&R's Edge Controller is based on the robust Automation PC 910, whose high-performance variant is equipped [...] guaranteed long-term support. Cloud transmission occurs via MQTT. Full-fledged industry controller B&R Hypervisor makes it possible to simultaneously run a real-time operating system on the Edge Controller
quickly, eliminate costly downtime and improve product quality. B&R, your partner when it comes to packaging Adaptive manufacturing B&R supports its customers with adaptive manufacturing solutions that [...] Additional contact options for B&R: Local value provider Find a partner near you Take advantage of our global network for end customers. In addition to more than 200 B&R offices in over 70 countries around [...] global network of value-added partners. B&R Value Providers work seamlessly with B&R to bring our products and services to your door. They combine in-depth knowledge of B&R technology with a deep understanding
Portable OEM for APROL R4.2-06 Included in delivery: - OEM license (for the EULA, see the APROL CaeManager license information) - Service-level agreement SLA P (B&R) for 2 years. B&R initiates possible bug [...] AND RECOVERY: FastCopy mode of HDClone 9 offers high speed for backup and recovery tasks on B&R APCs with APROL R4.2-06 installations based on SUSE Linux Enterprise Server 12 SP3.
Välj land och språk