small and midsized OEMs now have access to comprehensive IoT solutions. New business models for OEMs B&R has made its Asset Performance Monitor multitenant. With the ability to process data from their machines
2014 - Hotel Parma & Congressi Anche quest'anno, direttamente da Norimberga, tutte le innovazioni B&R presentate nella recente edizione di SPS IPC Drives, con in più approfondimenti tecnici e dimostrazioni [...] dimostrazioni pratiche - quali siano i benefici ottenibili grazie all'impiego delle nuove tecnologie B&R. I vantaggi sono molteplici. Qualche esempio? Scalability+ : la filosofia che apre nuove possibilità
Terminal and controller designs with touch screen B&R is adding two new series to its successful Power Panel HMI family: Power Panel T-Series terminals and Power Panel C-Series controllers – both featuring [...] options The Power Panel C70 controller is equipped with a 333 MHz Intel® Atom TM CPU, 256 MB DDRAM, 16 kB FRAM and 2 GB onboard flash EEPROM memory. This controller provides a built-in touch screen and is being
absolute highest level of total computing power. Combining new display sizes with multi-touch operation, B&R's new flagship system is more versatile than ever, even offering full compatibility with the previous
manual DWL@DWL10000017671
Documentation DWL@DWL10000017980
Runtime Upgrade DWL@DWL10000017889
Runtime Upgrade DWL@DWL10000017885
Runtime Upgrade DWL@DWL10000017886
Documentation DWL@DWL10000017981
Välj land och språk