POWERLINK/Ethernet connection cable, RJ45 to RJ45, 10 m
X20 digital output module, 4 outputs, 24 VDC, 2 A, source, 3-wire connections
X20 safe digital mixed module, 8 safe type A digital inputs, configurable input filter, 4 pulse outputs, 24 VDC, 4 safe type A digital outputs, 24 VDC, 3 A, OSSD
Accessory terminal block, 3-pin, screw clamp terminal block 6 mm²
X2X Link attachment cable, open-ended on one side, 5 m
X20 stepper motor module, 1 motor connection, 1 A continuous current, 1.2 A peak current, 4 digital inputs 24 VDC, sink, configurable as incremental encoder, NetTime function
ACOPOS P3 hybrid motor cable, length 20 m, 4x 1.5 mm² + 2x 0.75 mm² + 2x 0.30 mm² + 2x 2x 0.15 mm², 13-pin female speedtec hybrid motor connector size 1, can be used in cable drag chains
Connector 300 VDC - 10-pin female - Cage clamp terminal block - Protected against vibration by the screw flange
X20 terminal block, 12-pin, 240 VAC keyed
X20 analog output module, 2 outputs, ±10 V or 0 to 20 mA, 16-bit converter resolution, NetTime function
Välj land och språk