easy to install and connect virtually anywhere. Operating systems Windows 10 IoT Enterprise Linux for B&R Highlights Widescreen displays from 7" WVGA to 15.6" HD with PCT multi-touch Intel Atom x5-E3940 1
B&R offers a comprehensive portfolio of products that can be combined to build systems ranging from compact machines to large scale production plants. To ensure continuous 24/7 operation, a wide range
model can easily upgrade to the new Automation PC 2300. It is fully compatible and supports the latest B&R Software Automation Studio 6. Technical Highlights All benefits at a glance Proven design The Automation [...] robust design. This makes the PC ideal for industrial environments – even under demanding conditions. B&R is among the few manufacturers to adopt CFexpress, offering a highly durable and maintenance-friendly
technology The Panel PC combines a powerful, full-featured PC system in an ultracompact housing with a B&R Automation Panel. This innovative PC design is based on Intel Apollo Lake architecture, whose dual- [...] handles Flexible installation on top or bottom Operating systems Windows 10 IoT Enterprise Linux for B&R Automation Runtime Embedded Hypervisor Real-time operating system The real-time operating system Automation
X20 interface module, for DTM configuration, 1 PROFINET IO controller (master) interface, electrically isolated
2003 analog input module, 4 inputs, thermocouples, -270 to +1372°C, screw-in module, order 1x terminal block TB712 separately!
2003 digital output module, 8 FET outputs 24 VDC, 2 A, each output can be used as an input optionally, order 3x terminal block 7TB710 separately!
Lithium battery, 3 V / 950 mAh, button cell
Power attachment cable, 4-pin, straight, 15 m
ACOPOSmulti power supply module passive, 22 A, AS, wall mounting
Välj land och språk