ACOPOS P3 hybrid motor cable, length 25 m, 4x 1.5 mm² + 2x 0.75 mm² + 2x 0.30 mm² + 2x 2x 0.15 mm², 13-pin female speedtec hybrid motor connector size 1, can be used in cable drag chains
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 4 - Nominal speed: 6000 rpm - Nominal torque: 0.520 Nm - Stall torque: 0.600 Nm - Centering diameter: 40.00 mm
ACOPOSmulti hybrid motor cable, length 15 m, 4x 1.5 mm² + 2x 0.75 mm² + 2x 0.30 mm² + 2x 2x 0.15 mm², 13-pin female speedtec hybrid motor connector size 1, integrated shield plate, can be used in cabl
ACOPOSinverter P74, 3x 380 to 500 V, 0.75 kW, integrated EMC filter and brake chopper, shield plate included in delivery, POWERLINK interface.
Home Agenda Registration Location Thursday 4th April . Williams F1 Conference Centre. Grove, Oxfordshire, OX12 0DQ. Time and date: 9:30 – 16:00 on 04 April 2019. Location: Williams F1 Conference Centr
After extensive testing by the certification institute Germanischer Lloyd (GL), the B&R X20 system has achieved the coveted seal of quality for maritime applications. All of the X20 modules tested – CPUs
of the actuator – without the need for additional accompanying measures – is the perfect solution. B&R developed the ACOPOSmulti65 inverter for applications where the drive is mounted directly on the machine
New X20 Compact-S controllers available in 5 variants B&R presents its new Compact-S family of controllers within the X20 system. The new controllers combine 2 previously conflicting characteristics: They
Secure global data access with B&R APROL It will soon be possible to install and run APROL in the cloud. With data and reports generated by the process control system available anywhere in the world,
Panel PC from 7.0" to 15.6" with rugged design and shallow installation depth With the Panel PC 1200, B&R introduces a compact and cost-effective all-in-one PC. Equipped with the latest Intel Atom processors
Välj land och språk