Designed for demanding applications that process large volumes of data, it stands at the forefront of the B&R PC portfolio as the ultimate high-end solution . As industrial automation becomes increasingly complex [...] options provide extensive expandability. Outstanding performance leverages the full potential of B&R hardware. Ready for new advancements in AI and deep learning. Engineered for long-term industrial [...] Components and Modules Configurations Power cables Massenspeicher Downloads APC50A User´s manual B&R is represented worldwide with 200 subsidiaries and Value Providers , combining technical expertise
Automation Software The sixth generation of automation software from B&R is the perfect development environment for maximum productivity and minimum time to market. Develop the Future Automation Studio [...] time without risk and edit your projects with the tool of your choice while retaining all functions. B&R automation software is more than just a tool—it's a partner for our customers, helping them master [...] automation with ease. Manuel Sanchez-Marchan Head of Product Management and UX - Automation Software, B&R Get in touch with our local expert! Contact Or connect directly with Manuel Sanchez-Marchan on LinkedIn
X67 M12 connector, 5-pin, B-coded, shielded, screw terminal
X20 safe digital input module, safety controller, openSAFETY, 10 openSAFETY nodes, 4 SafeMOTION axes, 20 safe type A digital inputs, configurable input filter, 4 pulse outputs, 24 VDC
4-pin screw clamp terminal block, 1-row, pitch: 5.08 mm, label 3: T- T+ B- B+, coding L: 1010
License for one Networked SafeMOTION package per axis Examples for Networked SafeMOTION packages: - Velocity (safety functions SOS, SS2, SLS, SMS, SLA) - Position (safety functions, SLP, SMP, RSP) - A
X20 digital signal module, 4 digital inputs, 24 VDC, 4 digital outputs, 24 VDC, 0.1 A, oversampling I/O functions, time-triggered I/O functions, NetTime function
ACOPOSmulti fuse set: 1x fuse 10 x 38 mm, 30 A, fast-acting
X20 digital input module, 2 inputs, 24 VDC, sink, configurable input filter, 3-wire connections
Motor cable, length 4 m, 4x 0.75 mm² + 2x 2x 0.34 mm², 8-pin female series 915 power connector, can be used in cable drag chains
Välj land och språk