acquisition Centralized acquisition of operating and process data from machines and equipment using B&R's APROL process control system is now much easier. The new APROL PDA solution has a PDA browser, PDA
source approach – a crucial requirement for Industry 4.0 automation. Event partners Kalycito, Altera, B&R and the Ethernet POWERLINK Standardization Group presented on topics ranging from the basics of POWERLINK
Easily and securely manage users and roles in OPC UA The new user role system in the B&R Automation Studio software development environment simplifies management of OPC UA access rights. This feature prevents
Compact servo motors allow precise positioning B&R is expanding its servo motor portfolio with the addition of the 8WS compact motor series. This makes it possible to implement servo applications that
B&R provides easy, flexible overview of historical data It's now easy to display historical process variable data in a machine's HMI application. Machine operators can constantly monitor and optimize their
3-pin screw clamp terminal block, one-row, pitch: 10.16 mm, label 2: PE RB- RB+, coding A: 000
, construction type A, IP54 protection, without oil seal 80 VDC, holding torque of brake: 0.00 Nm, B1 2.2 ind. 16-line multi-turn
Designed for demanding applications that process large volumes of data, it stands at the forefront of the B&R PC portfolio as the ultimate high-end solution . As industrial automation becomes increasingly complex [...] options provide extensive expandability. Outstanding performance leverages the full potential of B&R hardware. Ready for new advancements in AI and deep learning. Engineered for long-term industrial [...] Components and Modules Configurations Power cables Massenspeicher Downloads APC50A User´s manual B&R is represented worldwide with 200 subsidiaries and Value Providers , combining technical expertise
Automation Software The sixth generation of automation software from B&R is the perfect development environment for maximum productivity and minimum time to market. Develop the Future Automation Studio [...] time without risk and edit your projects with the tool of your choice while retaining all functions. B&R automation software is more than just a tool—it's a partner for our customers, helping them master [...] automation with ease. Manuel Sanchez-Marchan Head of Product Management and UX - Automation Software, B&R Get in touch with our local expert! Contact Or connect directly with Manuel Sanchez-Marchan on LinkedIn
X67 M12 connector, 5-pin, B-coded, shielded, screw terminal
Välj land och språk