ACOPOSmulti motor cable, length 7 m, 4x 1.5 mm² + 2x 2x 0.75 mm², 8-pin female speedtec motor connector size 1, integrated shield plate, can be used in cable drag chains
CompactFlash 4096 MB extended temp.
X20 safe digital mixed module, safety controller, openSAFETY, 10 openSAFETY nodes, 4 SafeMOTION axes, 8 safe type A digital inputs, configurable input filter, 4 pulse outputs, 24 VDC, 4 safe type A di
4-pin screw clamp terminal block, 1-row, pitch: 7.62 mm, label 4: PE W V U, coding K: 1001
POWERLINK/Ethernet connection cable, RJ45 to RJ45, 25 m
ACOPOSmulti SafeMOTION EnDat 2.2 inverter module, 1.9 A, AS, wall mounting, 2 axes
X20 temperature input module, 2 resistance measurement inputs, PT100, resolution 0.001°C, 4-wire connections
Accessory terminal block, 2-pin, AX1, cage clamp terminal block 2.5 mm²
Automation Runtime Embedded TG license
DVI (male connector) to CRT (female connector) adapter. For connecting a standard monitor to a DVI-I interface.
Välj land och språk