UPG 1TGAP42R0001111NEW ParameterCenter, NEW 1TGAP42R0001111UPG ParameterCenter, UPG 1TGAP42RBI-1111NEW Business Intellig. R (+E)- SOLUTIONS, NEW License for one instance of Report Server(R) and Report [...] Edition APROL, NEW ≤ R4.4-01 Enables the creation of the controller hardware configuration and the configuration of the fieldbuses for all APROL releases ≤ R4.4-01. Note: For APROL releases ≥ R4.4-65, reseller [...] One-click configuration - Bumpless software download - Non-reactive component exchange during operation B&R controller redundancy ensures the highest availability in machine, process, plant and infrastructure
ACOPOSmulti3 inverter module, 1.9 A, AS, wall mounting, 2 axes, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements
X20 energy metering module, 3 analog inputs, 480 VAC, 50/60 Hz, 4 analog inputs, 5 A AC, calculates effective, reactive and apparent power/energy, calculates RMS values, 240 V keyed, NetTime function
ACOPOSmulti auxiliary supply module, 32 A, AS, wall mounting, 24 VIn 1x 30 A, 24 VOut 1x 30 A, 1x 5 A
ACOPOSmulti hybrid motor cable, length 25 m, 4x 4 mm² + 2x 1 mm² + 2x 0.30 mm² + 2x 2x 0.15 mm², 13-pin female speedtec hybrid motor connector size 1, integrated shield plate, can be used in cable dra
ACOPOSmulti3 inverter module, 22 A, AS, wall mounting, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements
Mobile Panel small connection box - For cables with push-pull circular connectors
ACOPOSinverter X64, 3x 380-500 V, 5.5 kW, integrated EMC filter and brake chopper, shield plate included in delivery, X2X Link interface
ACOPOSmulti3 inverter module, 7.6 A, AS, wall mounting, 2 axes, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements
MCAD DWL@DWL10000015567
Välj land och språk