SafeDESIGNER Version 2.90 Eggelsberg – New and improved SafeDESIGNER Version 2.90 is now available from B&R. As an integral component of the Automation Studio development environment, SafeDESIGNER ensures safety [...] of leading automation manufacturers, service providers and users of safety technology – including B&R – who benefit from the synergy of their various areas of expertise," explains Peter Fuchs, spokesman
Perfect interaction: Automation Studio 4 and EPLAN Electric P8 Efficient integration of Version 4 of B&R's Automation Studio engineering tool and EPLAN Electric P8 is now a reality. These two tools provide [...] of project data makes subsequent service work easier, and reduces costs later on down the road. For B&R, it couldn't be clearer: The key to the successful development of future machine and system manufacturing
ACOPOSmulti expansion module 40 A, AS, cold plate or pass-through mounting
and high-quality services. Regardless of the B&R technology or product being used or the phase in the machine lifecycle – we offer the services you need! " B&R-Serviceportfolio Project engineering Consulting [...] Material Return Portal Automation Academy Training and continuing education are top priorities at B&R. With practical seminars and customized learning content, we help you realize the full potential of [...] Consulting Learning & Training Field service Repair Spare parts With B&R services, we offer you security, reliability and the freedom to focus on your core business . We help you avoid production downtime,
listed Aprol Licenses - Pill is by default fitted to USB-iButton Adapter DS9490B. - AP.SW1-APR-3.4 APROL -SETUP & DOCUMENTATION R3.4 DVDs with actual Setup and actual APROL-Documentation, this package will
Power Panel PP320, 10.4" VGA color TFT display with touch screen (resistive), 128 MB SDRAM, CompactFlash slot (type I), ETH 10/100, RS232, 2x USB, IP65 protection (front), 24 VDC (order screw clamp te
ACOPOSmulti hybrid motor cable, length 17 m, 4x 1.5 mm² + 2x 0.75 mm² + 2x 0.30 mm² + 2x 2x 0.15 mm², 13-pin female speedtec hybrid motor connector size 1, integrated shield plate, can be used in cabl
X67 analog input module, 4 Inputs, potentiometer displacement gauge 15-bit
ACOPOSmulti hybrid motor cable, length 8 m, 4x 4 mm² + 2x 1 mm² + 2x 0.30 mm² + 2x 2x 0.15 mm², 13-pin female speedtec hybrid motor connector size 1, integrated shield plate, can be used in cable drag
00x 1A43AP.LZ1 AS 3.0/4.0 Single License - APROL edition 1.00x 5CFCRD.1024-06 Compact Flash 1024MB B&R SMART 1.00x 5P91:220198.063-00 APC910 configuration 1310579 1.00x AP.ACC-1301 CHERRY keyboard, USB [...] ACC-1471 VMware Workstation 10.x Linux / Windows 1.00x AP.SR-IREPORT-S APROL Add-on JS BI License E+R Solution 1.00x AP.SR-ROEX-OEM-NEW APROL License Set --- OEM RT/Oper/Engin-- 1.00x AP.SW-0050GV-NEW APROL
Välj land och språk