ACOPOS P3 servo drive, 1 digital multi-standard encoder interface per axis, 3x 200-480 VAC, 4.5 A, 3 axes, wall mounting, 2-row connector set
Transponder tag, yellow housing, read-only, 4102, 40-bit, 125 kHz
X20 safe digital input module, 4 safe type A digital inputs, configurable input filter, 4 pulse outputs, 24 VDC, single-width
ACOPOS P3 hybrid motor cable, length 2.5 m, 4x 1.5 mm² + 2x 0.75 mm² + 2x 0.30 mm² + 2x 2x 0.15 mm², 13-pin female speedtec hybrid motor connector size 1, can be used in cable drag chains
g reliably. But how sure are you that your cooling system is doing its job? A new I/O module from B&R's X20 series puts uncertainty to rest. It monitors environmental conditions in the control cabinet [...] module and immediately feeds condition data into the control application. Whether it's an existing B&R-automated machine or a new one, there is no extra wiring or any other hardware required. In larger [...] application. The added overhead causes many to shy away from a solution. But there is an easier way. B&R proves that with its X20CMR011 I/O module . The module is mounted on the DIN rail just as easily as
New software package suppresses rotational sway. B&R has introduced a new function for crane control. Cranes that transport payloads suspended from sling systems can be particularly sensitive to rotation
simplifies management of machine variants Modular applications can now be implemented even more easily. B&R's new software component , mapp IO, makes it possible to add I/O modules at any time. This can happen
M.2 memory means faster access and higher capacity B&R is adding new mass memory options for its Automation PC 3100 and Panel PC 3100 industrial PCs. In addition to CFast cards, it is now also possible
X20 digital input module, coated, 12 inputs, 24 VDC, sink, configurable input filter, 1-wire connections
ACOPOSmulti mounting plate with backplane, 18 slots, AS, wall mounting, 75 mm² and 22 mm², complete
Välj land och språk