MINI analog input module 4 inputs, 0 to 10 V, 10 bit Can be used in base unit C
ACOPOSmulti3 SafeMOTION EnDat 2.2 Gen2 inverter module, 1.9 A, AS, wall mounting, 2 axes, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control req
ACOPOSmulti3 SafeMOTION EnDat 2.2 Gen2 inverter module, 22 A, AS, wall mounting, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements
Secure Remote Maintenance -SiteManager, LAN 1x Ethernet 100BASE-T uplink port, 5 device agents, integrated firewall, 2x digital inputs, 2x digital outputs, 24 VDC
terminal block, 2-row, with locking mechanism, pitch: 7.62 mm, label 2: PE L3 L2 L1 DC- DC+, coding B: 000001
X20 digital output module, coated, 12 outputs, 24 VDC, 0.5 A, source, 1-wire connections
Transponder tag, green housing, read-only, 4102, 40-bit, 125 kHz
X20 safe digital counter module, 1 safe type A digital counter channel, 7 kHz, 24 VDC
their software are becoming increasingly complex and data intensive. With the new Automation PC 4100, B&R answers the call for a compact, future-proof industrial PC with high-end power . Freely configurable [...] operating conditions . Operating systems Operating systems Windows 10 IoT Enterprise Linux for B&R Automation Runtime B&R Hypervisor Innovative machine functions Innovative machine functions The advancement of [...] configured as needed. PCI Express cards and especially compact interface options make it easy to adapt B&R industrial PCs to nearly any application, even at a later stage . And because the Automation PC4100
Power Panel T50, 10.1", glass front, 2x Gigabit Ethernet (integrated switch). CPU and memory: 800 MHz dual core (ARM Cortex-A9), 1 GB RAM, 512 MB onboard flash drive. Display and touch screen: 10.1",
Välj land och språk