interfaces: 1x CAN bus, 1x RS232. CPU and memory: Intel Atom 333 MHz (compatible), 256 MB DDRAM, 32 kB FRAM, 2 GB onboard flash drive. Display and touch screen: 5.7", 640 x 480 (VGA) resolution, analog resistive
Blackout mode makes redundancy solutions redundant B&R has set yet another benchmark in integrated safety technology with its new blackout mode. This feature allows safety applications to continue to run
Lighting performance for your application B&R's high-performance lighting systems are an integral part of its vision solution. Smart Light modules and powerful flash controllers ensure synchronization
256 GB SSD MLC - Slide-in compact - Innodisk - SATA
von der Ethernet POWERLINK Standardization Group (EPSG), B&R und Kalycito. Stefan Schönegger, Leiter der Business Unit Open Automation bei B&R und Geschäftsführer der EPSG, eröffnete die Veranstaltungen
Automation PC 3100: B&R introduces its new series of industrial PCs B&R is expanding its industrial PC portfolio with a new series. The Automation PC 3100 and Panel PC 3100 combine the advantages of a
B&R bus controller overcomes CAN topology restrictions The new POWERLINK bus controller X67BC8780.L12 from B&R has an integrated hub for eight CAN connections. The star topology of the CAN network allows
B&R presents ultra-thin Power Panels for swing arm systems B&R now offers its Power Panel operator panels for swing arm mounting. The compact terminals feature all-round IP67 protection and are perfectly
ergonomics for machine and system visualization units. At the SPS/IPC/Drives exhibition in Nuremberg, B&R introduced devices that allow multi-touch input in industrial environments. For over a decade there [...] completely replace devices with physical keys," explains Raimund Ruf, manager of the HMI Business Unit at B&R. "Nevertheless, they will continue to advance into more and more areas due to their overall versatility [...] steps from being carried out unintentionally. Product presentation at the SPS/IPC/DRIVES trade fair B&R presented their own multi-touch technology at the SPS/IPC/DRIVES fair in the form of a 21.5" Full HD
Expansion unit (right) for Automation Panel 800, 4 function keys, 12 illuminated ring keys, emergency switch-off, key switch, IP65 protection.
Välj land och språk