New B&R compact controller with integrated switch B&R's latest addition to its Compact-S series is a compact controller with an integrated switch. With an integrated switch, it enables daisy-chain cabling
B&R introduces new digital output module with pulse width modulation B&R's new digital output module X20DO4332-1 has integrated pulse width modulation and is a cost-effective alternative to motor modules
X2X keypad module 6 B&R illuminated ring keys / 2x 4-color (red, green, yellow, white) / 1x 4-color (red, green, yellow, blue) / 3x 3-color (red, green, yellow), X2X interface, emergency stop button, 24
B&R presents fully integrated cameras at SPS IPC Drives B&R's entry into the machine vision market is led by two camera variants: Smart Sensor and Smart Camera. Since the hardware is fully integrated in [...] lenses have electronic focus adjustment and are available in focal lengths from 4.6 to 25 mm. All B&R lenses are specially optimized for the image sensors used to achieve maximum sharpness and optimal [...] single cable. A second hybrid connection enables easy daisy-chain cabling with additional cameras or B&R lighting elements.
a short time. The CP150, which complements B&R's wide range of products specifically for medium-sized and medium-complexity mobile machines, is the first B&R controller with this newly developed standby [...] eliminate the wait and also decrease emissions with the CP150, reducing their environmental footprint. B&R uses the vehicle's battery for the standby function. Smart battery monitor for charge status When the [...] These innovative functions are parameterized according to customer requirements. The CP150 expands B&R's extensive portfolio of controllers for machines used in harsh environments – in off-highway commercial
conditions. B&R creates SBOMs for products as part of the secure development process – you can request them from our support team if required. Customized training Know-how for your teams. B&R offers practical [...] issue in a B&R product? Please send us an encrypted email using our PGP key . Anonymous contact to a Computer Emergency Response Team (CERT) If you discover a vulnerability relating to a B&R product and [...] Security advisories Current information and concrete recommendations for action. Security advisories from B&R provide timely information about new vulnerabilities and offer technical details as well as information
based on PackML – B&R makes it easy With just a few mouse clicks, a convenient line monitoring system can be implemented using the APROL process and factory automation system from B&R. The solution is based
B&R presents new I/O modules for monitoring control cabinets. With three new I/O modules in its X20 series , B&R makes control cabinet monitoring easier than ever. All three modules measure temperature [...] cycles internally. Save recipes permanently The X20CMR010 and X20CMR111 are also equipped with 512 kB of non-volatile user memory. The memory functions without a battery and is therefore maintenance free
Woojin Plaimm relies on B&R as a complete solution provider to compete internationally with leading manufacturers. Read the full report Without compromise With mapp technology from B&R, Mikrosan was able to [...] Additional contact options for B&R: Local value provider Find a partner near you Take advantage of our global network for end customers. In addition to more than 200 B&R offices in over 70 countries around [...] global network of value-added partners. B&R Value Providers work seamlessly with B&R to bring our products and services to your door. They combine in-depth knowledge of B&R technology with a deep understanding
USB 2.0 drive combination, consists of DVD-R/RW DVD+R/RW, FDD, CompactFlash slot (Type II), USB connection (Type A on front, Type B on back); 24 VDC, (order screw clamp 0TB103.9 or cage clamp 0TB103.91
Välj land och språk