ACOPOS P3 servo drive, 3x 200-230 VAC, 1x 110-230 VAC, 1.6 A, 1 digital multi-standard encoder interface per axis, 1 axis, wall mounting, 8EAC0122.001-1, 1-row connector set, cover, integrated braking
ACOPOS P3 servo drive, 1 digital multi-standard encoder interface per axis, 3x 200-230 VAC, 1x 110-230 VAC, 8.8 A, 1 axis, wall mounting, 8EAC0122.001-1, 1-row connector set, integrated braking resistor
ACOPOS P3 servo drive, 3x 200-230 VAC, 1x 110-230 VAC, 2.2 A, 1 digital multi-standard encoder interface per axis, 1 axis, wall mounting, 8EAC0122.001-1, one-row connector set, cover, integrated braking
presents the ACOPOS P3 servo drive. This combined single-/multi-axis system can control up to three axes. They are used in applications such as panel cutting, milling, planing and grinding. The ACOPOS P3 delivers
innovative solutions. Particularly in demand: the intelligent SuperTrak transport system, powerful ACOPOS P3 servo drives and the web-based mapp View HMI solution. "We're going to be continuing our growth [...] " reports Gucher. By making it easy to implement smartphone-like features like embedded video and multi-touch gestures, mapp View helps increase productivity and keep downtime to a minimum. Since it functions [...] Gucher highlighted: "Packaging customers especially appreciate the dynamics and precision of our ACOPOS P3 servo drives." Exceptional axis synchronization accuracy and integrated safety technology make
B&R's Motion business unit. "We now offer the entire drive spectrum – from frequency inverters and multi-axis servo drives to decentralized drive solutions – all from a single source." By combining the latest [...] 100% compatibility with B&R drive systems The ACOPOSmulti65m is fully compatible with the entire ACOPOS drive series. As a result, it is possible to utilize all of the tools and features available in
Välj land och språk