Terminal block set for ACOPOS P3 modules 8EI024H*S1, 8EI034H*S1, 8EI044H*S1: 1x 8TB2104.2210-00, 1x 8TB2204.2210-50, 1x 8TB3202.222C-40, 1x 8TB4104.224G-10, 1x 8TB2104.223L-00, 1x 8TB4103.222A-10, 1x 8TB4104
Terminal block set for ACOPOS P3 modules 8EI1X6M*SS, 8EI2X2M*SS, 8EI4X5M*SS, 8EI8X8M*SS, 8EI013M*SS, 8EI017M*SS: 1x 8TB2104.2210-00, 1x 8TB3102.222C-20, 1x 8TB3308.222A-00, 1x 8TB3106.223C-20, 1x 8TB3103
Terminal block set for ACOPOS P3 modules 8EI1X6M*SS, 8EI2X2M*SS, 8EI4X5M*SS, 8EI8X8M*SS, 8EI013M*SS, 8EI017M*SS: 1x 8TB2104.2210-00, 1x 8TB3202.222C-40, 1x 8TB3308.222A-00, 1x 8TB3206.223C-40, 1x 8TB3103
Terminal block set for ACOPOS P3 modules 8EI1X6M*T1, 8EI2X2M*T1, 8EI4X5M*T1, 8EI8X8M*T1: 1x 8TB2104.2210-00, 1x 8TB2104.2210-50, 1x 8TB3102.222C-20, 3x 8TB3308.222A-00, 1x 8TB3106.223C-20, 1x 8TB3103.222A-20
Terminal block set for ACOPOS P3 modules 8EI1X6M*D1, 8EI2X2M*D1, 8EI4X5M*D1, 8EI8X8M*D1: 1x 8TB2104.2210-00, 1x 8TB2104.2210-50, 1x 8TB3102.222C-20, 2x 8TB3308.222A-00, 1x 8TB3106.223C-20, 1x 8TB3103.222A-20
Open For Everything That Comes Next ACOPOS M4 - Your drive to lead the future With ACOPOS M4 B&R sets the foundation for the next generation of motion control, enabling automation without limitation. As [...] motion system, ACOPOS M4 introduces a new level of openness and performance, paving the way for truly plug-and-produce automation solutions. Compact, scalable, sustainable, fast and secure, ACOPOS M4 unleashes [...] space. Both water-cooled and air-cooled variants are available within the ACOPOS M4 range, from 1.4 kW (1.9 A) to 200 kW (315 A). ACOPOS M4 is one of the first servo drives in the world to be developed natively
ACOPOS P3 cover, B&R dark gray, single-width, suitable for servo drives 8EI2X2xxDxx.xxxx-x / 8EI2X2xxTxx.xxxx-x / 8EI4X5xxDxx.xxxx-x / 8EI4X5xxTxx.xxxx-x / 8EI8X8xxDxx.xxxx-x / 8EI8X8xxTxx.xxxx-x / 8EI013xxSxx
10x ACOPOS P3 cover, B&R dark gray, single-width, suitable for servo drives 8EI2X2xxDxx.xxxx-x / 8EI2X2xxTxx.xxxx-x / 8EI4X5xxDxx.xxxx-x / 8EI4X5xxTxx.xxxx-x / 8EI8X8xxDxx.xxxx-x / 8EI8X8xxTxx.xxxx-x /
10x ACOPOS P3 cover, B&R orange, single-width, suitable for servo drives 8EI2X2xxDxx.xxxx-x / 8EI2X2xxTxx.xxxx-x / 8EI4X5xxDxx.xxxx-x / 8EI4X5xxTxx.xxxx-x / 8EI8X8xxDxx.xxxx-x / 8EI8X8xxTxx.xxxx-x / 8
Terminal block set for ACOPOS P3 modules 8EI1X6M*S1, 8EI2X2M*S1, 8EI4X5M*S1, 8EI8X8M*S1, 8EI013M*S1, 8EI017M*S1: 1x 8TB2104.2210-00, 1x 8TB2104.2210-50, 1x 8TB3102.222C-20, 1x 8TB3308.222A-00, 1x 8TB3106
Välj land och språk