ACOPOS P3 hybrid motor cable, length 24 m, 4x 1.5 mm² + 2x 0.75 mm² + 2x 0.30 mm² + 2x 2x 0.15 mm², 13-pin female speedtec hybrid motor connector size 1, can be used in cable drag chains
ACOPOS P3 hybrid motor cable, length 22 m, 4x 1.5 mm² + 2x 0.75 mm² + 2x 0.30 mm² + 2x 2x 0.15 mm², 13-pin female speedtec hybrid motor connector size 1, can be used in cable drag chains
ACOPOS P3 hybrid motor cable, length 25 m, 4x 1.5 mm² + 2x 0.75 mm² + 2x 0.30 mm² + 2x 2x 0.15 mm², 13-pin female speedtec hybrid motor connector size 1, can be used in cable drag chains
ACOPOS P3 hybrid motor cable EnDat 3, length 15 m, 4x 1.5 mm² + 2x 0.75 mm² + 2x 24 AWG, speedtec 8-pin female motor connector size 1, Mini I/O 8-pin male connector, can be used in cable drag chains
ACOPOS P3 hybrid motor cable, length 3 m, 4x 1.5 mm² + 2x 0.75 mm² + 2x 0.30 mm² + 2x 2x 0.15 mm², 13-pin female speedtec hybrid motor connector size 1, can be used in cable drag chains
ACOPOS P3 hybrid motor cable, length 20 m, 4x 1.5 mm² + 2x 0.75 mm² + 2x 0.30 mm² + 2x 2x 0.15 mm², 13-pin female speedtec hybrid motor connector size 1, can be used in cable drag chains
functions are included in the mapp 6D traffic manager Small - Premium: - Control of all shuttles of an ACOPOS 6D assembly with up to 9 segments via the traffic manager - All functions provided by MpTraffic -
functions are included in the mapp 6D traffic manager Large - Premium: - Control of all shuttles of an ACOPOS 6D assembly with more than 30 segments via the traffic manager - All functions provided by MpTraffic
functions are included in the mapp 6D traffic manager Medium - Premium: - Control of all shuttles of an ACOPOS 6D assembly with up to 30 segments via the traffic manager - All functions provided by MpTraffic
10x ACOPOS P3 cover, B&R orange, single-width, suitable for servo drives 8EI1X6xxSxx.xxxx-x / 8EI2X2xxSxx.xxxx-x / 8EI4X5xxSxx.xxxx-x /8EI8X8xxSxx.xxxx
Välj land och språk