ACOPOS P3 servo drive, 3x 200-480 VAC, 2x 17 A, SafeMOTION, 2 axes, AS, cold plate or pass-through mounting
ACOPOS P3 servo drive, 3x 200-480 VAC, 2x 22 A, SafeMOTION, 2 axes, AS, cold plate or pass-through mounting
ACOPOS P3 shield component set: 1x support plate with 2 grounding clamps 3-6 mm, 1x M4x6 screw
license for 1 independent positioning axis Functions: - Electronic gearbox - Cam disks - Cam automat - ACOPOS reACTION technology
ACOPOS servo drive, 3x 400-480 V, 8.8 A, 4 kW, integrated line filter, braking resistor and electronic safe restart interlock
ACOPOS servo drive, 3x 400-480 V, 2.2 A, 1 kW, integrated line filter, braking resistor and electronic safe restart interlock
ACOPOS servo drive, 3x 400-480 V, 4.4 A, 2 kW, integrated line filter, braking resistor and electronic safe restart interlock
more than 8 independent positioning axes Functions: - Electronic gearbox - Cam disks - Cam automat - ACOPOS reACTION technology
up to 2 independent positioning axes Functions: - Electronic gearbox - Cam disks - Cam automat - ACOPOS reACTION technology
up to 4 independent positioning axes Functions: - Electronic gearbox - Cam disks - Cam automat - ACOPOS reACTION technology
Välj land och språk