SDL cable - 1.8 m
X20 digital counter module, 1 ABR incremental encoder, 5 V, 600 kHz input frequency, 4x evaluation
event counters 1 universal counter pair as AB counter or up/down counter, linear movement generator (A/B, direction/frequency) with max. 2 reference pulses, SSI absolute encoder, NetTime function
X20 safe digital output module, 4 safe type A digital outputs, with current monitoring, 24 VDC, 0.5 A, OSSD
Motor cable, length 5 m, 4x 1.5 mm² + 2x 2x 0.75 mm², 8-pin female Intercontec motor connector size 1, can be used in cable drag chains
Accessory terminal block, 2-pin (3.81), cage clamp terminal block 1.5 mm²
X67 digital mixed module, 8 channels configurable as inputs or outputs, 24 VDC, 0.5 A, configurable input filter, 2 event counters 50 kHz
X67 system supply module 24 VDC, X2X Link power supply 15 W, reverse polarity protection, short-circuit proof, overload-proof, parallel connection possible, redundancy operation possible
X67 safe digital input module, 2x M12 interface each with 2 safe type A digital inputs, configurable input filter and 2 pulse outputs, 24 VDC, 2x standardized 8-pin M12 device interface each with 1 digital [...] configurable input filter and 2 pulse outputs, 24 VDC and 1 digital output without safety function, 24 VDC, 0.6 A and 1 device power supply, 24 VDC, 2 A
Bus connector, CAN
Välj land och språk