including power supply module. 1x terminal block X20TB12, slot covers and X20 end cover plate X20AC0SR1 (right) included. Order CompactFlash separately!
Power Panel PP41 5.7 inch QVGA monochrome LCD display, 8 soft keys and 32 function keys, system-compatible 2003 central processing unit, 700 kB SRAM, 1.4 MB FlashPROM, 1 PCMCIA slot, 1 RS232 interface [...] electrically isolated, network-capable, 6 slots for adapter modules, 10 digital inputs 24 VDC, 8 digital outputs 24 VDC, 0.4 A, IP65 protection (front), 205 x 220 mm (W x H), 24 VDC. Order TB712 terminal blocks
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 4 - Nominal speed: 6000 rpm - Nominal torque: 0.520 Nm - Stall torque: 0.600 Nm - Centering diameter: 40.00 mm [...] - Smooth shaft d=9.00 k6x24.00 mm, without oil seal - EQI 1131 FS ENDAT22, M: 4096 - 00: No special option - Efficiency: 87.0
ACOPOSmulti inverter module, 22 A, AS, wall mounting
Flange square dimension: 100.00 mm - Brake holding torque: 8.00 Nm - Smooth shaft d=19.00 k6x40.00 mm, without oil seal - EQI 1331 FS ENDAT22, M: 4096 - 00: No special option - Efficiency: 93.4 [...] Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 3000 rpm - Nominal torque: 4.620 Nm - Stall torque: 6.000 Nm - Centering diameter: 95.00 mm
ACOPOSmulti inverter module, 15.1 A, AS, wall mounting, 2 axes
ACOPOSmulti power supply module passive, 22 A, AS, wall mounting
X2X Link open-ended cable, 2 m
4-pin screw clamp terminal block, 1-row, pitch: 5.08 mm, label 1: Numbered consecutively
Accessory terminal block, 5-pin, screw clamp terminal block 2.5 mm²
Välj land och språk