ACOPOSmulti power supply module passive, 44 A, AS, wall mounting
91.30 mm - Brake holding torque: 0.00 Nm - Smooth shaft d=14.00 k6x30.00 mm, without oil seal - EQI 1331 FS ENDAT22, M: 4096 - 00: No special option - Efficiency: 91.0 [...] Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 4 - Nominal speed: 3000 rpm - Nominal torque: 2.100 Nm - Stall torque: 2.300 Nm - Centering diameter: 80.00 mm
ACOPOSmulti motor cable, length 25 m, 4x 1.5 mm² + 2x 2x 0.75 mm², 8-pin female speedtec motor connector size 1, integrated shield plate, can be used in cable drag chains
ACOPOSmulti fuse set: 1x fuse 10 x 38 mm, 30 A, fast-acting
Line filter, passive, 16 A, 3x 528 VAC, 50/60 Hz, IP20
ACOPOSmulti auxiliary supply module, 32 A, AS, wall mounting, 24 VOut 1x 32 A, 1x 5 A
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 4 - Nominal speed: 6000 rpm - Nominal torque: 0.520 Nm - Stall torque: 0.600 Nm - Centering diameter: 40.00 mm [...] 58.00 mm - Brake holding torque: 0.00 Nm - Smooth shaft d=9.00 k6x24.00 mm, without oil seal - EQI 1131 FS ENDAT22, M: 4096 - 00: No special option - Efficiency: 87.0
Screw clamp terminal block set for ACOPOSmulti 8BVI0220HxS0 modules: 1x 8TB2106.2010-00, 1x 8TB2108.2010-00, 1x 8TB2104.203L-00, 1x 8TB4104.204G-00
ACOPOSmulti inverter module, 3.8 A, AS, wall mounting, 2 axes
, construction type A, IP54 protection, without oil seal 80 VDC, holding torque of brake: 2.20 Nm, B1 2.2 ind. 16-line multi-turn
Välj land och språk